Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2724 - $0.5018 | 955 In stock |
|
Natural
|
LDPE - PIR
|
|
1.37 in
34.8 mm
|
||
| $0.0531 - $0.2032 | 9 In stock |
|
Blue
|
LDPE - PIR
|
|
0.685 in
17.4 mm
|
||
| $0.1872 - $0.345 | Request the lead time here |
|
Red
|
LDPE - PIR
|
|
1.004 in
25.5 mm
|
||
| $0.1046 - $0.1926 | 2562 In stock |
|
Natural
|
LDPE - PIR
|
|
0.76 in
19.3 mm
|
||
| $0.0617 - $0.1138 | 2509 In stock |
|
Natural
|
LDPE - PIR
|
|
0.835 in
21.2 mm
|
||
| $0.1112 - $0.4254 | 3813 In stock |
|
Natural
|
LDPE - PIR
|
|
0.882 in
22.4 mm
|
||
| $0.4457 - $1.7033 | 1819 In stock |
|
Natural
|
LDPE - PIR
|
|
1.252 in
31.8 mm
|
||
| $0.041 - $0.1568 | 1016 In stock |
|
Natural
|
LDPE - PIR
|
|
0.469 in
11.9 mm
|
||
| $0.4382 - $0.4612 | 18 In stock |
|
Natural
|
LDPE
|
|
1.319 in
33.5 mm
|
||
| $0.085 - $0.1568 | 2057 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.732 in
18.6 mm
|
||
| $0.1203 - $0.2215 | 81012 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.382 in
9.7 mm
|
||
| $0.1347 - $0.2482 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.969 in
24.6 mm
|
||
| $0.0625 - $0.1152 | 4036 In stock |
|
Blue
|
LDPE - PIR
|
|
0.799 in
20.3 mm
|
||
| $0.0589 - $0.1086 | 3459 In stock |
|
Blue
|
LDPE - PIR
|
|
0.492 in
12.5 mm
|
||
| $0.0432 - $0.0797 | 2010 In stock |
|
Natural
|
LDPE - PIR
|
|
0.539 in
13.7 mm
|
||
| $0.1109 - $0.4238 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.854 in
21.7 mm
|
||
| $0.1183 - $0.2179 | 9 In stock |
|
Natural
|
LDPE - PIR
|
|
1.004 in
25.5 mm
|
||
| $0.399 - $0.7348 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
| $0.3634 - $0.6694 | 99014 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.205 in
5.2 mm
|
||
| $0.1023 - $0.1885 | 62517 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.264 in
6.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue