Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View |
---|---|---|---|---|---|---|---|---|
$0.0342 - $0.1307 | 4007 In stock |
Flat
|
Blue
|
LDPE
|
|
0.433 in
11.0 mm
|
||
12135 | $0.0304 - $0.1167 | 3215 In stock |
Flat
|
Natural
|
LDPE
|
|
0.287 in
7.3 mm
|
|
$0.0468 - $0.0542 | 4 In stock |
Domed
|
Natural
|
LDPE
|
|
0.413 in
10.5 mm
|
||
$0.2645 - $0.4871 | 955 In stock |
Flat
|
Natural
|
LDPE
|
|
1.37 in
34.8 mm
|
||
12137 | $1.5347 - $2.8271 | 376 In stock |
Flat
|
Natural
|
LDPE
|
|
2.795 in
71.0 mm
|
|
$0.12 - $0.4585 | 19 In stock |
Flat
|
Red
|
LDPE
|
|
0.469 in
11.9 mm
|
||
$0.1692 - $0.3116 | 7 In stock |
Flat
|
Natural
|
LDPE
|
|
0.921 in
23.4 mm
|
||
$0.0477 - $0.1825 | 8783 In stock |
Flat
|
Natural
|
LDPE
|
|
0.504 in
12.8 mm
|
||
$0.2861 - $0.5271 | 1646 In stock |
Flat
|
Red
|
LDPE
|
|
1.217 in
30.9 mm
|
||
$0.2315 - $0.4265 | Request the lead time here |
Round
|
Natural
|
LDPE
|
|
1.37 in
34.8 mm
|
||
$0.7126 - $1.3128 | Request the lead time here |
Flat
|
Natural
|
LDPE
|
|
2.13 in
54.1 mm
|
||
$0.525 - $0.9673 | 463 In stock |
Flat
|
Natural
|
LDPE
|
|
1.811 in
46.0 mm
|
||
$0.0826 - $0.1522 | 2057 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.732 in
18.6 mm
|
||
$0.0556 - $0.1024 | 21 In stock |
Flat
|
Natural
|
LDPE
|
|
0.669 in
17.0 mm
|
||
$3.4423 - $6.3412 | 265 In stock |
Flat
|
Natural
|
LDPE
|
|
3.89 in
98.8 mm
|
||
$0.1187 - $0.2187 | 1006 In stock |
Flat
|
Blue
|
LDPE
|
|
0.976 in
24.8 mm
|
||
$0.1389 - $0.2559 | 8 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.972 in
24.7 mm
|
||
$0.2443 - $0.45 | 6 In stock |
Flat
|
Natural
|
LDPE
|
|
1.142 in
29.0 mm
|
||
$0.2851 - $0.3001 | 7 In stock |
Domed
|
Natural
|
LDPE
|
|
1.063 in
27.0 mm
|
||
$0.0785 - $0.1449 | Request the lead time here |
Flat
|
Red
|
LDPE
|
|
0.756 in
19.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue