Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View |
---|---|---|---|---|---|---|---|---|
$0.1108 - $0.2041 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.437 in
11.1 mm
|
||
$0.1818 - $0.3349 | Request the lead time here |
Flat
|
Red
|
LDPE
|
|
1.004 in
25.5 mm
|
||
$0.0599 - $0.1105 | 2509 In stock |
Flat
|
Natural
|
LDPE
|
|
0.835 in
21.2 mm
|
||
$0.4328 - $1.6537 | 1819 In stock |
Flat
|
Natural
|
LDPE
|
|
1.252 in
31.8 mm
|
||
$0.0556 - $0.1024 | 21 In stock |
Flat
|
Natural
|
LDPE
|
|
0.669 in
17.0 mm
|
||
$1.0452 - $1.9254 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
|
1.776 in
45.1 mm
|
||
$0.2075 - $0.793 | 10 In stock |
Flat
|
Natural
|
LDPE
|
|
1.319 in
33.5 mm
|
||
$0.4331 - $0.7977 | 1815 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.161 in
29.5 mm
|
||
$0.015 - $0.015 | 70819 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.323 in
8.2 mm
|
||
$0.2103 - $0.3872 | 3 In stock |
Domed
|
Natural
|
LDPE
|
|
0.984 in
25.0 mm
|
||
$0.632 - $0.6652 | 18 In stock |
Domed
|
Natural
|
LDPE
|
|
2.177 in
55.3 mm
|
||
$0.2645 - $0.4871 | 955 In stock |
Flat
|
Natural
|
LDPE
|
|
1.37 in
34.8 mm
|
||
$0.1308 - $0.241 | 10 In stock |
Flat
|
Natural
|
LDPE
|
|
0.969 in
24.6 mm
|
||
$0.2683 - $0.4943 | 17 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.921 in
23.4 mm
|
||
$0.1389 - $0.2559 | 8 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.972 in
24.7 mm
|
||
$0.0474 - $0.0874 | 21 In stock |
Flat
|
Natural
|
LDPE
|
|
0.366 in
9.3 mm
|
||
$0.4321 - $0.455 | 3 In stock |
Domed
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
||
$0.1231 - $0.2269 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.559 in
14.2 mm
|
||
$0.0984 - $0.1813 | 16 In stock |
Round
|
Natural
|
LDPE
|
|
0.567 in
14.4 mm
|
||
$0.0424 - $0.078 | 14 In stock |
Domed
|
Natural
|
LDPE
|
|
0.213 in
5.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue