Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3528 - $0.6499 | 99014 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.205 in
5.2 mm
|
||
| $0.0994 - $0.183 | 62517 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.264 in
6.7 mm
|
||
| $0.0231 - $0.0243 | 11717 In stock |
|
Natural
|
LDPE - PIR
|
|
0.26 in
6.6 mm
|
||
| $0.2328 - $0.429 | 8 In stock |
|
Natural
|
LDPE
|
|
0.768 in
19.5 mm
|
||
| $0.098 - $0.1804 | 38509 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.496 in
12.6 mm
|
||
| $0.1818 - $0.3349 | Request the lead time here |
|
Red
|
LDPE - PIR
|
|
1.004 in
25.5 mm
|
||
| $0.187 - $0.3446 | 564 In stock |
|
Natural
|
LDPE
|
|
0.906 in
23.0 mm
|
||
| $0.5832 - $0.6139 | 16 In stock |
|
Natural
|
LDPE
|
|
2.067 in
52.5 mm
|
||
| $0.0599 - $0.1105 | 2509 In stock |
|
Natural
|
LDPE - PIR
|
|
0.835 in
21.2 mm
|
||
| $0.4328 - $1.6537 | 1819 In stock |
|
Natural
|
LDPE - PIR
|
|
1.252 in
31.8 mm
|
||
| $0.2683 - $0.4943 | 17 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.921 in
23.4 mm
|
||
| $0.0475 - $0.0876 | 4 In stock |
|
Natural
|
LDPE - PIR
|
|
0.421 in
10.7 mm
|
||
| $0.0477 - $0.1825 | 8783 In stock |
|
Natural
|
LDPE - PIR
|
|
0.504 in
12.8 mm
|
||
| $0.2893 - $0.3045 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.126 in
28.6 mm
|
||
| $3.7011 - $14.1422 | 11 In stock |
|
Natural
|
LDPE
|
|
2.902 in
73.7 mm
|
||
| $0.1157 - $0.2133 | 208 In stock |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| $0.7501 - $1.3818 | 300 In stock |
|
Natural
|
LDPE
|
|
1.083 in
27.5 mm
|
||
| $0.0342 - $0.1307 | 2007 In stock |
|
Blue
|
LDPE - PIR
|
|
0.433 in
11.0 mm
|
||
| $0.1621 - $0.2984 | 604 In stock |
|
Natural
|
LDPE - PIR
|
|
0.969 in
24.6 mm
|
||
| $0.6002 - $1.1058 | 1374 In stock |
|
Natural
|
LDPE - PIR
|
|
2.283 in
58.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue