Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2137 - $0.8167 | 10 In stock |
|
Natural
|
LDPE - PIR
|
|
1.319 in
33.5 mm
|
||
| $0.2936 - $0.3091 | 7 In stock |
|
Natural
|
LDPE
|
|
1.063 in
27.0 mm
|
||
| $0.4461 - $0.8216 | 1815 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.161 in
29.5 mm
|
||
| $0.5823 - $0.6129 | 6 In stock |
|
Natural
|
LDPE
|
|
1.988 in
50.5 mm
|
||
| $0.0519 - $0.0576 | 70819 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.323 in
8.2 mm
|
||
| $0.1549 - $0.2857 | 4767 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.799 in
20.3 mm
|
||
| $0.2166 - $0.3989 | 3 In stock |
|
Natural
|
LDPE
|
|
0.984 in
25.0 mm
|
||
| $0.1251 - $0.2308 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| $0.6509 - $0.6852 | 18 In stock |
|
Natural
|
LDPE
|
|
2.177 in
55.3 mm
|
||
| $0.2028 - $0.7753 | 998 In stock |
|
Natural
|
LDPE
|
|
0.701 in
17.8 mm
|
||
| $0.4451 - $0.4687 | 3 In stock |
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
||
| $0.1049 - $0.1931 | 13 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.61 in
15.5 mm
|
||
| $0.1268 - $0.2337 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.559 in
14.2 mm
|
||
| $4.4104 - $8.1245 | 266 In stock |
|
Natural
|
LDPE
|
|
3.406 in
86.5 mm
|
||
| $4.3644 - $8.0398 | 8 In stock |
|
Natural
|
LDPE
|
|
4.398 in
111.7 mm
|
||
| $0.0775 - $0.1429 | 10 In stock |
|
Natural
|
LDPE - PIR
|
|
0.248 in
6.3 mm
|
||
| $0.0903 - $0.1663 | 16 In stock |
|
Natural
|
LDPE
|
|
1.043 in
26.5 mm
|
||
| $0.0753 - $0.2876 | 13 In stock |
|
Blue
|
LDPE - PIR
|
|
0.925 in
23.5 mm
|
||
| $0.0113 - $0.0118 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.201 in
5.1 mm
|
||
| $0.0226 - $0.0238 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.366 in
9.3 mm