Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1109 - $0.4238 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.854 in
21.7 mm
|
||
| $0.1183 - $0.2179 | 9 In stock |
|
Natural
|
LDPE - PIR
|
|
1.004 in
25.5 mm
|
||
| $0.399 - $0.7348 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
| 12137 | $1.5807 - $2.9119 | 376 In stock |
|
Natural
|
LDPE
|
|
2.795 in
71.0 mm
|
|
| 12803 | $0.2203 - $0.8418 | 10 In stock |
|
Natural
|
LDPE - PIR
|
|
1.201 in
30.5 mm
|
|
| $0.1236 - $0.4723 | 19 In stock |
|
Red
|
LDPE - PIR
|
|
0.469 in
11.9 mm
|
||
| $0.2739 - $0.5046 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.724 in
18.4 mm
|
||
| $0.1743 - $0.321 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.921 in
23.4 mm
|
||
| $0.049 - $0.0902 | 4 In stock |
|
Natural
|
LDPE - PIR
|
|
0.421 in
10.7 mm
|
||
| $0.0492 - $0.188 | 8783 In stock |
|
Natural
|
LDPE - PIR
|
|
0.504 in
12.8 mm
|
||
| $0.1185 - $0.2182 | 15 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.677 in
17.2 mm
|
||
| $0.0489 - $0.09 | 21 In stock |
|
Natural
|
LDPE - PIR
|
|
0.366 in
9.3 mm
|
||
| $0.4367 - $1.6688 | 19 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.524 in
38.7 mm
|
||
| $0.2516 - $0.4635 | 6 In stock |
|
Natural
|
LDPE - PIR
|
|
1.142 in
29.0 mm
|
||
| $0.2137 - $0.8167 | 10 In stock |
|
Natural
|
LDPE - PIR
|
|
1.319 in
33.5 mm
|
||
| $0.2936 - $0.3091 | 7 In stock |
|
Natural
|
LDPE
|
|
1.063 in
27.0 mm
|
||
| $0.1112 - $0.4254 | 3813 In stock |
|
Natural
|
LDPE - PIR
|
|
0.882 in
22.4 mm
|
||
| $0.4457 - $1.7033 | 1819 In stock |
|
Natural
|
LDPE - PIR
|
|
1.252 in
31.8 mm
|
||
| $2.3554 - $2.4794 | 9 In stock |
|
Natural
|
LDPE
|
|
4.35 in
110.5 mm
|
||
| $1.5324 - $1.6131 | Request the lead time here |
|
Natural
|
LDPE
|
|
3.346 in
85.0 mm