Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1203 - $0.2215 | 81012 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.382 in
9.7 mm
|
||
| $0.6951 - $1.2804 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.48 in
37.6 mm
|
||
| $0.2384 - $0.4393 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
1.37 in
34.8 mm
|
||
| $0.0162 - $0.017 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.083 in
2.1 mm
|
||
| $0.0426 - $0.0449 | 17 In stock |
|
Natural
|
LDPE - PIR
|
|
0.587 in
14.9 mm
|
||
| $0.0716 - $0.0753 | 14 In stock |
|
Natural
|
LDPE - PIR
|
|
0.827 in
21.0 mm
|
||
| $0.0809 - $0.1492 | Request the lead time here |
|
Red
|
LDPE - PIR
|
|
0.756 in
19.2 mm
|
||
| $0.1347 - $0.2482 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.969 in
24.6 mm
|
||
| $0.119 - $0.2191 | 15871 In stock |
|
Blue
|
LDPE - PIR
|
|
0.374 in
9.5 mm
|
||
| $0.1119 - $0.2061 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.807 in
20.5 mm
|
||
| $0.1223 - $0.2253 | 1006 In stock |
|
Blue
|
LDPE - PIR
|
|
0.976 in
24.8 mm
|
||
| $0.0572 - $0.1055 | 21 In stock |
|
Natural
|
LDPE - PIR
|
|
0.669 in
17.0 mm
|
||
| $0.1431 - $0.2636 | 8 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.972 in
24.7 mm
|
||
| $1.0766 - $1.9832 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
|
1.776 in
45.1 mm
|
||
| $0.2516 - $0.4635 | 6 In stock |
|
Natural
|
LDPE - PIR
|
|
1.142 in
29.0 mm
|
||
| $0.2137 - $0.8167 | 10 In stock |
|
Natural
|
LDPE - PIR
|
|
1.319 in
33.5 mm
|
||
| $0.2936 - $0.3091 | 7 In stock |
|
Natural
|
LDPE
|
|
1.063 in
27.0 mm
|
||
| $0.4461 - $0.8216 | 1815 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.161 in
29.5 mm
|
||
| $0.5823 - $0.6129 | 6 In stock |
|
Natural
|
LDPE
|
|
1.988 in
50.5 mm
|
||
| $0.0519 - $0.0576 | 70819 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.323 in
8.2 mm