Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0326 - $0.0343 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.346 in
8.8 mm
|
||
| $0.0482 - $0.0559 | 4 In stock |
|
Natural
|
LDPE - PIR
|
|
0.413 in
10.5 mm
|
||
| $0.0582 - $0.0613 | 258 In stock |
|
Natural
|
LDPE - PIR
|
|
0.807 in
20.5 mm
|
||
| $0.2739 - $0.5046 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.724 in
18.4 mm
|
||
| $0.1743 - $0.321 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.921 in
23.4 mm
|
||
| $0.049 - $0.0902 | 4 In stock |
|
Natural
|
LDPE - PIR
|
|
0.421 in
10.7 mm
|
||
| $0.0492 - $0.188 | 8783 In stock |
|
Natural
|
LDPE - PIR
|
|
0.504 in
12.8 mm
|
||
| $0.1185 - $0.2182 | 15 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.677 in
17.2 mm
|
||
| $0.0489 - $0.09 | 21 In stock |
|
Natural
|
LDPE - PIR
|
|
0.366 in
9.3 mm
|
||
| $0.6182 - $1.1389 | 1374 In stock |
|
Natural
|
LDPE - PIR
|
|
2.283 in
58.0 mm
|
||
| $0.4451 - $0.4687 | 3 In stock |
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
||
| $0.1049 - $0.1931 | 13 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.61 in
15.5 mm
|
||
| $0.1268 - $0.2337 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.559 in
14.2 mm
|
||
| $3.8121 - $14.5664 | 11 In stock |
|
Natural
|
LDPE
|
|
2.902 in
73.7 mm
|
||
| $0.1119 - $0.2061 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.807 in
20.5 mm
|
||
| $0.1109 - $0.4238 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.854 in
21.7 mm
|
||
| $0.0572 - $0.1055 | 21 In stock |
|
Natural
|
LDPE - PIR
|
|
0.669 in
17.0 mm
|
||
| $0.399 - $0.7348 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
| $0.3634 - $0.6694 | 99014 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.205 in
5.2 mm
|
||
| $4.3644 - $8.0398 | 8 In stock |
|
Natural
|
LDPE
|
|
4.398 in
111.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue