Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2893 - $0.3045 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.126 in
28.6 mm
|
||
| $3.4423 - $6.3412 | 265 In stock |
|
Natural
|
LDPE
|
|
3.89 in
98.8 mm
|
||
| $4.282 - $7.8879 | 266 In stock |
|
Natural
|
LDPE
|
|
3.406 in
86.5 mm
|
||
| $4.2373 - $7.8056 | 8 In stock |
|
Natural
|
LDPE
|
|
4.398 in
111.7 mm
|
||
| $0.0487 - $0.0898 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.558 in
14.2 mm
|
||
| $0.0317 - $0.0585 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.380 in
9.7 mm
|
||
| $0.3118 - $0.5745 | Request the lead time here |
|
Yellow
|
LDPE
|
|
1.775 in
45.1 mm
|
||
| $0.0727 - $0.1339 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.972 in
24.7 mm
|
||
| $0.0293 - $0.054 | 4700 In stock |
|
Yellow
|
LDPE
|
|
0.495 in
12.6 mm
|
||
| $0.08 - $0.1473 | Request the lead time here |
|
Yellow
|
LDPE
|
|
1.090 in
27.7 mm
|
||
| $0.0245 - $0.0451 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.262 in
6.7 mm
|
||
| $0.3107 - $0.5723 | Request the lead time here |
|
Natural
|
LDPE
|
|
3.642 in
92.5 mm
|
||
| $0.1484 - $0.2734 | Request the lead time here |
|
Yellow
|
LDPE
|
|
1.160 in
29.5 mm
|
||
| $0.1627 - $0.2997 | Request the lead time here |
|
Yellow
|
LDPE
|
|
1.215 in
30.9 mm
|
||
| $0.1029 - $0.1897 | 4500 In stock |
|
Yellow
|
LDPE
|
|
0.206 in
5.2 mm
|
||
| $0.0446 - $0.082 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.610 in
15.5 mm
|
||
| $0.0279 - $0.0514 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.324 in
8.2 mm
|
||
| $0.0471 - $0.0867 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.798 in
20.3 mm
|
||
| $0.0447 - $0.0823 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.676 in
17.2 mm
|
||
| $0.1853 - $0.3413 | Request the lead time here |
|
Yellow
|
LDPE
|
|
1.525 in
38.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue