Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
77 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$4.282 - $7.8879 266 In stock
Natural
LDPE
86.5 mm
$0.2851 - $0.3001 7 In stock
Natural
LDPE
27.0 mm
$0.632 - $0.6652 18 In stock
Natural
LDPE
55.3 mm
$0.3528 - $0.6499 99014 In stock
Flat
Yellow
LDPE
5.2 mm
$0.0994 - $0.183 62517 In stock
Flat
Yellow
LDPE
6.7 mm
$0.2328 - $0.429 8 In stock
Natural
LDPE
19.5 mm
$0.098 - $0.1804 38509 In stock
Flat
Yellow
LDPE
12.6 mm
$0.187 - $0.3446 564 In stock
Natural
LDPE
23.0 mm
$0.5832 - $0.6139 16 In stock
Natural
LDPE
52.5 mm
$0.2683 - $0.4943 17 In stock
Flat
Yellow
LDPE
23.4 mm
$0.2893 - $0.3045 Request the lead time here
Natural
LDPE
28.6 mm
$3.7011 - $14.1422 11 In stock
Natural
LDPE
73.7 mm
$0.7501 - $1.3818 300 In stock
Natural
LDPE
27.5 mm
$0.4331 - $0.7977 1815 In stock
Flat
Yellow
LDPE
29.5 mm
$0.1969 - $0.7527 998 In stock
Natural
LDPE
17.8 mm
$0.0877 - $0.1615 16 In stock
Natural
LDPE
26.5 mm
$0.059 - $0.1087 2990 In stock
Natural
LDPE
15.6 mm
12137 $1.5347 - $2.8271 376 In stock
Natural
LDPE
71.0 mm
$0.4254 - $0.4478 18 In stock
Natural
LDPE
33.5 mm
$0.424 - $1.6201 19 In stock
Flat
Yellow
LDPE
38.7 mm
  • of 4
Push-In Plug 86.5 mm 17.4 mm 99.3 mm LDPE Natural

465698

Price Range
$7.8879 - $4.282

Stock Levels
266 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    86.5 mm
Push-In Plug 27.1 mm 15.0 mm 29.6 mm LDPE Natural

055027200003

Price Range
$0.3001 - $0.2851

Stock Levels
7 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    27.0 mm
Push-In Plug 55.3 mm 19.5 mm 59.5 mm LDPE Natural

055055300003

Price Range
$0.6652 - $0.632

Stock Levels
18 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    55.3 mm
Snap Fit Plug - ; Fitting Diameter 5.2 mm | 0.205 in ; Fitting Height 5.6 mm | 0.22 in

I-1/4

Price Range
$0.6499 - $0.3528

Stock Levels
99014 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1/4" UNF
Snap Fit Plug - ; Fitting Diameter 6.7 mm | 0.264 in ; Fitting Height 6.0 mm | 0.236 in

I-5/16

Price Range
$0.183 - $0.0994

Stock Levels
62517 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/16" UNF
Push-In Plug 19.5 mm 9.0 mm 24.6 mm LDPE Natural

465688

Price Range
$0.429 - $0.2328

Stock Levels
8 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    19.5 mm
Snap Fit Plug - ; Fitting Diameter 12.6 mm | 0.496 in ; Fitting Height 7.4 mm | 0.291 in

I-9/16

Price Range
$0.1804 - $0.098

Stock Levels
38509 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    9/16" UNF
Push-In Plug 23.0 mm 19.6 mm 27.4 mm LDPE Natural

055023000003

Price Range
$0.3446 - $0.187

Stock Levels
564 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    23.0 mm
Push-In Plug 52.5 mm 14.5 mm 60.0 mm LDPE Natural

055052000003

Price Range
$0.6139 - $0.5832

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    52.5 mm
Snap Fit Plug - ; Fitting Diameter 23.4 mm | 0.921 in ; Fitting Height 7.4 mm | 0.291 in

I-1

Price Range
$0.4943 - $0.2683

Stock Levels
17 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1" UNF
Push-In Plug 29.0 mm 15.0 mm 34.0 mm LDPE Natural

055028600003

Price Range
$0.3045 - $0.2893

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    28.6 mm
Push-In Plug 73.7 mm 17.4 mm 82.3 mm LDPE Natural

465696

Price Range
$14.1422 - $3.7011

Stock Levels
11 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    73.7 mm
Push-In Plug 27.5 mm 12.0 mm 34.8 mm LDPE Natural

465690

Price Range
$1.3818 - $0.7501

Stock Levels
300 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    27.5 mm
Snap Fit Plug - ; Fitting Diameter 29.5 mm | 1.161 in ; Fitting Height 8.6 mm | 0.339 in

I-1-1/4

Price Range
$0.7977 - $0.4331

Stock Levels
1815 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/4" UNF
Push-In Plug 17.8 mm 9.0 mm 24.6 mm LDPE Natural

465687

Price Range
$0.7527 - $0.1969

Stock Levels
998 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    17.8 mm
Push-In Plug 26.5 mm 9.0 mm 28.0 mm LDPE Natural

12801

Price Range
$0.1615 - $0.0877

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    26.5 mm
Push-In Plug 15.6 mm 8.0 mm 20.0 mm LDPE Natural

12789

Price Range
$0.1087 - $0.059

Stock Levels
2990 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    15.6 mm
Push-In Plug 71.0 mm 18.0 mm 78.0 mm LDPE Natural

12137

Price Range
$2.8271 - $1.5347

Stock Levels
376 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    71.0 mm
Push-In Plug 33.5 mm 12.0 mm 41.0 mm LDPE Natural

055033500003

Price Range
$0.4478 - $0.4254

Stock Levels
18 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    33.5 mm
Snap Fit Plug - ; Fitting Diameter 38.7 mm | 1.524 in ; Fitting Height 11.7 mm | 0.461 in

I-1-5/8

Price Range
$1.6201 - $0.424

Stock Levels
19 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-5/8" UNF