Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$0.0582 - $0.0613 258 In stock
Natural
LDPE - PIR
20.5 mm
$0.2463 - $0.9411 Request the lead time here
Natural
LDPE - PIR
38.4 mm
$0.2947 - $0.5429 1646 In stock
Red
LDPE - PIR
30.9 mm
12136 $0.0395 - $0.0728 7362 In stock
Natural
LDPE - PIR
8.4 mm
$0.0903 - $0.1663 16 In stock
Natural
LDPE
26.5 mm
$0.0753 - $0.2876 13 In stock
Blue
LDPE - PIR
23.5 mm
$1.5324 - $1.6131 Request the lead time here
Natural
LDPE
85.0 mm
$0.7726 - $1.4233 300 In stock
Natural
LDPE
27.5 mm
$0.0364 - $0.0384 Request the lead time here
Natural
LDPE - PIR
4.4 mm
$0.0162 - $0.017 Request the lead time here
Natural
LDPE - PIR
2.1 mm
$0.041 - $0.1568 1016 In stock
Natural
LDPE - PIR
11.9 mm
$0.0416 - $0.1592 12 In stock
Natural
LDPE - PIR
12.3 mm
$0.0625 - $0.1152 4036 In stock
Blue
LDPE - PIR
20.3 mm
$0.0589 - $0.1086 3459 In stock
Blue
LDPE - PIR
12.5 mm
$0.1528 - $0.2816 Request the lead time here
Yellow
LDPE
29.5 mm
$0.3212 - $0.5917 Request the lead time here
Yellow
LDPE
45.1 mm
$0.0749 - $0.1379 Request the lead time here
Yellow
LDPE
24.7 mm
$0.046 - $0.0847 Request the lead time here
Yellow
LDPE
17.2 mm
$0.1908 - $0.3515 Request the lead time here
Yellow
LDPE
38.7 mm
$0.0763 - $0.1406 Request the lead time here
Yellow
LDPE
23.4 mm
  • of 8
Push-In Plug 20.5 mm 9.0 mm 25.2 mm LDPE - PIR Natural

055020000003

Price Range
$0.0613 - $0.0582

Stock Levels
258 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    20.5 mm
Push-In Plug 38.4 mm 15.0 mm 42.0 mm LDPE - PIR Natural

110481

Price Range
$0.9411 - $0.2463

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    38.4 mm
Push-In Plug - ; Fitting Diameter 30.9 mm | 1.217 in ;

12524

Price Range
$0.5429 - $0.2947

Stock Levels
1646 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Flange Diameter
    35.0 mm
  • Fitting Diameter
    30.9 mm
Push-In Plug 8.4 mm 6.0 mm 14.0 mm LDPE - PIR Natural

12136

Price Range
$0.0728 - $0.0395

Stock Levels
7362 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    8.4 mm
Push-In Plug 26.5 mm 9.0 mm 28.0 mm LDPE Natural

12801

Price Range
$0.1663 - $0.0903

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    26.5 mm
Snap Fit Plug UNF 1 in x 14 UNF/JIC 23.5 mm Blue LDPE - PIR

12518

Price Range
$0.2876 - $0.0753

Stock Levels
13 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    31.0 mm
  • Fitting Diameter
    23.5 mm
Push-In Plug 85.0 mm 18.0 mm 95.0 mm LDPE Natural

055085000003

Price Range
$1.6131 - $1.5324

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    85.0 mm
Push-In Plug 27.5 mm 12.0 mm 34.8 mm LDPE Natural

465690

Price Range
$1.4233 - $0.7726

Stock Levels
300 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    27.5 mm
Push-In Plug 4.4 mm 5.2 mm 9.0 mm LDPE - PIR Natural

055004400003

Price Range
$0.0384 - $0.0364

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    4.4 mm
Push-In Plug 2.1 mm 7.0 mm 3.5 mm LDPE - PIR Natural

055002200003

Price Range
$0.017 - $0.0162

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    2.1 mm
Push-In Plug 11.9 mm 7.0 mm 16.0 mm LDPE - PIR Natural

110478

Price Range
$0.1568 - $0.041

Stock Levels
1016 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    11.9 mm
Push-In Plug 12.3 mm 7.0 mm 16.0 mm LDPE - PIR Natural

10906

Price Range
$0.1592 - $0.0416

Stock Levels
12 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    12.3 mm
Snap Fit Plug UNF 7/8 in x 14 UNF/JIC 20.3 mm Blue LDPE - PIR

12517

Price Range
$0.1152 - $0.0625

Stock Levels
4036 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    26.6 mm
  • Fitting Diameter
    20.3 mm
Snap Fit Plug UNF 9/16 in x 18 UNF/JIC 12.5 mm Blue LDPE - PIR

12514

Price Range
$0.1086 - $0.0589

Stock Levels
3459 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    20.5 mm
  • Fitting Diameter
    12.5 mm
SAE Thread Plug - ; Fitting Diameter 29.5 mm | 1.160 in ;

I1-1/4A

Price Range
$0.2816 - $0.1528

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    29.5 mm
SAE Thread Plug - ; Fitting Diameter 45.1 mm | 1.775 in ;

I1-7/8A

Price Range
$0.5917 - $0.3212

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    45.1 mm
SAE Thread Plug - ; Fitting Diameter 24.7 mm | 0.972 in ;

I1-1/16A

Price Range
$0.1379 - $0.0749

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    24.7 mm
SAE Thread Plug - ; Fitting Diameter 17.2 mm | 0.676 in ;

I3/4A

Price Range
$0.0847 - $0.046

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    17.2 mm
SAE Thread Plug - ; Fitting Diameter 38.7 mm | 1.525 in ;

I1-5/8A

Price Range
$0.3515 - $0.1908

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    38.7 mm
SAE Thread Plug - ; Fitting Diameter 23.4 mm | 0.922 in ;

I1A

Price Range
$0.1406 - $0.0763

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    23.4 mm