Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0426 - $0.0449 | 17 In stock |
|
Natural
|
LDPE - PIR
|
|
0.587 in
14.9 mm
|
||
| $0.0716 - $0.0753 | 14 In stock |
|
Natural
|
LDPE - PIR
|
|
0.827 in
21.0 mm
|
||
| $0.041 - $0.1568 | 1016 In stock |
|
Natural
|
LDPE - PIR
|
|
0.469 in
11.9 mm
|
||
| $0.0416 - $0.1592 | 12 In stock |
|
Natural
|
LDPE - PIR
|
|
0.484 in
12.3 mm
|
||
| $0.0809 - $0.1492 | Request the lead time here |
|
Red
|
LDPE - PIR
|
|
0.756 in
19.2 mm
|
||
| $0.0469 - $0.1791 | 5990 In stock |
|
Natural
|
LDPE - PIR
|
|
0.571 in
14.5 mm
|
||
| $0.1347 - $0.2482 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.969 in
24.6 mm
|
||
| $0.0625 - $0.1152 | 4036 In stock |
|
Blue
|
LDPE - PIR
|
|
0.799 in
20.3 mm
|
||
| $0.0589 - $0.1086 | 3459 In stock |
|
Blue
|
LDPE - PIR
|
|
0.492 in
12.5 mm
|
||
| $0.0432 - $0.0797 | 2010 In stock |
|
Natural
|
LDPE - PIR
|
|
0.539 in
13.7 mm
|
||
| $0.1109 - $0.4238 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.854 in
21.7 mm
|
||
| $0.1183 - $0.2179 | 9 In stock |
|
Natural
|
LDPE - PIR
|
|
1.004 in
25.5 mm
|
||
| $0.399 - $0.7348 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
| $0.3634 - $0.6694 | 99014 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.205 in
5.2 mm
|
||
| $0.1023 - $0.1885 | 62517 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.264 in
6.7 mm
|
||
| $2.5268 - $4.6548 | Request the lead time here |
|
Natural
|
LDPE
|
|
2.346 in
59.6 mm
|
||
| $0.1109 - $0.2044 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| $0.2463 - $0.9411 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
1.512 in
38.4 mm
|
||
| $0.2763 - $0.5091 | 14 In stock |
|
Natural
|
LDPE - PIR
|
|
1.437 in
36.5 mm
|
||
| $0.2724 - $0.5018 | 955 In stock |
|
Natural
|
LDPE - PIR
|
|
1.37 in
34.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue