Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
130 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$0.0293 - $0.054 4700 In stock
Flat
Yellow
LDPE
7.4 mm
12.6 mm
$0.08 - $0.1473 Request the lead time here
Flat
Yellow
LDPE
8.6 mm
27.7 mm
$0.0245 - $0.0451 Request the lead time here
Flat
Yellow
LDPE
6 mm
6.7 mm
$0.1627 - $0.2997 Request the lead time here
Flat
Yellow
LDPE
8.6 mm
30.9 mm
$0.0304 - $0.0563 Request the lead time here
Flat
Yellow
LDPE
6.9 mm
11.1 mm
$0.0446 - $0.082 Request the lead time here
Flat
Yellow
LDPE
7.4 mm
15.5 mm
$0.0471 - $0.0867 Request the lead time here
Flat
Yellow
LDPE
7.5 mm
20.3 mm
$0.1029 - $0.1897 4500 In stock
Flat
Yellow
LDPE
5.6 mm
5.2 mm
$0.0279 - $0.0514 Request the lead time here
Flat
Yellow
LDPE
6 mm
8.2 mm
$0.0487 - $0.0898 Request the lead time here
Flat
Yellow
LDPE
7.4 mm
14.2 mm
$0.0317 - $0.0585 Request the lead time here
Flat
Yellow
LDPE
6.9 mm
9.7 mm
$0.1484 - $0.2734 Request the lead time here
Flat
Yellow
LDPE
8.6 mm
29.5 mm
$0.3118 - $0.5745 Request the lead time here
Flat
Yellow
LDPE
11.7 mm
45.1 mm
$0.0447 - $0.0823 Request the lead time here
Flat
Yellow
LDPE
7.4 mm
17.2 mm
$0.1853 - $0.3413 Request the lead time here
Flat
Yellow
LDPE
11.7 mm
38.7 mm
$0.0452 - $0.0832 Request the lead time here
Flat
Yellow
LDPE
7.4 mm
18.6 mm
$0.0727 - $0.1339 Request the lead time here
Flat
Yellow
LDPE
7.4 mm
24.7 mm
$0.0741 - $0.1365 Request the lead time here
Flat
Yellow
LDPE
7.4 mm
23.4 mm
$0.3107 - $0.5723 Request the lead time here
Round
Natural
LDPE
92.5 mm
$0.0157 - $0.0165 Request the lead time here
Domed
Natural
LDPE
2.1 mm
  • of 7
N/A - 0.495 in; 0.290 in; LDPE; Yellow

I9/16A

Price Range
$0.054 - $0.0293

Stock Levels
4700 In stock
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    12.6 mm
N/A - 1.090 in; 0.340 in; LDPE; Yellow

I1-3/16A

Price Range
$0.1473 - $0.08

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    27.7 mm
N/A - 0.262 in; 0.235 in; LDPE; Yellow

I5/16A

Price Range
$0.0451 - $0.0245

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    6.7 mm
N/A - 1.215 in; 0.340 in; LDPE; Yellow

I1-5/16A

Price Range
$0.2997 - $0.1627

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    30.9 mm
N/A - 0.437 in; 0.270 in; LDPE; Yellow

I1/2A

Price Range
$0.0563 - $0.0304

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    11.1 mm
N/A - 0.610 in; 0.290 in; LDPE; Yellow

I11/16A

Price Range
$0.082 - $0.0446

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    15.5 mm
N/A - 0.798 in; 0.295 in; LDPE; Yellow

I7/8A

Price Range
$0.0867 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    20.3 mm
N/A - 0.206 in; 0.220 in; LDPE; Yellow

I1/4A

Price Range
$0.1897 - $0.1029

Stock Levels
4500 In stock
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    5.2 mm
N/A - 0.324 in; 0.235 in; LDPE; Yellow

I3/8A

Price Range
$0.0514 - $0.0279

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    8.2 mm
N/A - 0.558 in; 0.290 in; LDPE; Yellow

I5/8A

Price Range
$0.0898 - $0.0487

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    14.2 mm
N/A - 0.380 in; 0.270 in; LDPE; Yellow

I7/16A

Price Range
$0.0585 - $0.0317

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    9.7 mm
N/A - 1.160 in; 0.340 in; LDPE; Yellow

I1-1/4A

Price Range
$0.2734 - $0.1484

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    29.5 mm
N/A - 1.775 in; 0.460 in; LDPE; Yellow

I1-7/8A

Price Range
$0.5745 - $0.3118

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    45.1 mm
N/A - 0.676 in; 0.290 in; LDPE; Yellow

I3/4A

Price Range
$0.0823 - $0.0447

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    17.2 mm
N/A - 1.525 in; 0.460 in; LDPE; Yellow

I1-5/8A

Price Range
$0.3413 - $0.1853

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    38.7 mm
N/A - 0.732 in; 0.290 in; LDPE; Yellow

I13/16A

Price Range
$0.0832 - $0.0452

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    18.6 mm
N/A - 0.972 in; 0.290 in; LDPE; Yellow

I1-1/16A

Price Range
$0.1339 - $0.0727

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    24.7 mm
N/A - 0.922 in; 0.290 in; LDPE; Yellow

I1A

Price Range
$0.1365 - $0.0741

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Snap Fit
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Flange Diameter
    23.4 mm
Push-In Plug - ; Fitting Diameter 92.5 mm | 3.642 in ; Fitting Height 17.4 mm | 0.685 in

1287227

Price Range
$0.5723 - $0.3107

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    92.5 mm
Push-In Plug - ; Fitting Diameter 2.1 mm | 0.083 in ; Fitting Height 3.5 mm | 0.138 in

055002200003

Price Range
$0.0165 - $0.0157

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    3.5 mm