Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View |
---|---|---|---|---|---|---|---|---|
$1.4878 - $1.5661 | Request the lead time here |
Domed
|
Natural
|
LDPE
|
|
3.346 in
85.0 mm
|
||
$0.5486 - $1.0106 | 477 In stock |
|
Natural
|
LDPE - PIR
|
|
2.028 in
51.5 mm
|
||
$0.525 - $0.9673 | 463 In stock |
|
Natural
|
LDPE - PIR
|
|
1.811 in
46.0 mm
|
||
$0.1231 - $0.2269 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.559 in
14.2 mm
|
||
$0.0414 - $0.0436 | 17 In stock |
|
Natural
|
LDPE - PIR
|
|
0.587 in
14.9 mm
|
||
$0.0404 - $0.1546 | 12 In stock |
|
Natural
|
LDPE - PIR
|
|
0.484 in
12.3 mm
|
||
$0.0173 - $0.0183 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.181 in
4.6 mm
|
||
$0.0317 - $0.0333 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.346 in
8.8 mm
|
||
$0.0607 - $0.1118 | 4036 In stock |
|
Blue
|
LDPE - PIR
|
|
0.799 in
20.3 mm
|
||
$0.0565 - $0.0595 | 258 In stock |
|
Natural
|
LDPE - PIR
|
|
0.807 in
20.5 mm
|
||
$0.1077 - $0.4114 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.854 in
21.7 mm
|
||
12136 | $0.0384 - $0.0707 | 7362 In stock |
|
Natural
|
LDPE - PIR
|
|
0.331 in
8.4 mm
|
|
$0.1108 - $0.2041 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.437 in
11.1 mm
|
||
$0.0877 - $0.1615 | 16 In stock |
Flat
|
Natural
|
LDPE
|
|
1.043 in
26.5 mm
|
||
$0.187 - $0.3446 | 564 In stock |
Domed
|
Natural
|
LDPE
|
|
0.906 in
23.0 mm
|
||
$0.5832 - $0.6139 | 16 In stock |
Domed
|
Natural
|
LDPE
|
|
2.067 in
52.5 mm
|
||
$0.7126 - $1.3128 | 809 In stock |
Flat
|
Natural
|
LDPE
|
|
2.13 in
54.1 mm
|
||
$0.108 - $0.413 | 213 In stock |
|
Natural
|
LDPE - PIR
|
|
0.882 in
22.4 mm
|
||
$0.4328 - $1.6537 | 1819 In stock |
|
Natural
|
LDPE - PIR
|
|
1.252 in
31.8 mm
|
||
$0.2683 - $0.4943 | 17 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.921 in
23.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue