Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.399 - $0.7348 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
| $0.3634 - $0.6694 | 99014 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.205 in
5.2 mm
|
||
| $0.0178 - $0.0188 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.181 in
4.6 mm
|
||
| $0.0326 - $0.0343 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.346 in
8.8 mm
|
||
| $0.0954 - $0.1004 | 12 In stock |
|
Natural
|
LDPE - PIR
|
|
0.74 in
18.8 mm
|
||
| $0.0379 - $0.0699 | 4408 In stock |
|
Natural
|
LDPE - PIR
|
|
0.366 in
9.3 mm
|
||
| $0.5651 - $1.0409 | 477 In stock |
|
Natural
|
LDPE - PIR
|
|
2.028 in
51.5 mm
|
||
| $0.5408 - $0.9964 | 463 In stock |
|
Natural
|
LDPE - PIR
|
|
1.811 in
46.0 mm
|
||
| 12136 | $0.0395 - $0.0728 | 7362 In stock |
|
Natural
|
LDPE - PIR
|
|
0.331 in
8.4 mm
|
|
| $0.0903 - $0.1663 | 16 In stock |
|
Natural
|
LDPE
|
|
1.043 in
26.5 mm
|
||
| $0.0753 - $0.2876 | 13 In stock |
|
Blue
|
LDPE - PIR
|
|
0.925 in
23.5 mm
|
||
| $0.0531 - $0.2032 | 9 In stock |
|
Blue
|
LDPE - PIR
|
|
0.685 in
17.4 mm
|
||
| $0.6509 - $0.6852 | 18 In stock |
|
Natural
|
LDPE
|
|
2.177 in
55.3 mm
|
||
| $0.0716 - $0.0753 | 14 In stock |
|
Natural
|
LDPE - PIR
|
|
0.827 in
21.0 mm
|
||
| $0.0113 - $0.0118 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.201 in
5.1 mm
|
||
| $0.1023 - $0.1885 | 62517 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.264 in
6.7 mm
|
||
| $0.119 - $0.2191 | 15871 In stock |
|
Blue
|
LDPE - PIR
|
|
0.374 in
9.5 mm
|
||
| $0.1119 - $0.2061 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.807 in
20.5 mm
|
||
| $0.2763 - $0.5091 | 14 In stock |
|
Natural
|
LDPE - PIR
|
|
1.437 in
36.5 mm
|
||
| $0.6007 - $0.6324 | 16 In stock |
|
Natural
|
LDPE
|
|
2.067 in
52.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue