Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View |
---|---|---|---|---|---|---|---|---|
$0.015 - $0.015 | 70819 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.323 in
8.2 mm
|
||
$0.0877 - $0.1615 | 16 In stock |
Flat
|
Natural
|
LDPE
|
|
1.043 in
26.5 mm
|
||
$0.632 - $0.6652 | 18 In stock |
Domed
|
Natural
|
LDPE
|
|
2.177 in
55.3 mm
|
||
$0.2893 - $0.3045 | Request the lead time here |
Domed
|
Natural
|
LDPE
|
|
1.126 in
28.6 mm
|
||
$0.2851 - $0.3001 | 7 In stock |
Domed
|
Natural
|
LDPE
|
|
1.063 in
27.0 mm
|
||
110482 | $0.7637 - $1.4068 | 800 In stock |
Flat
|
Natural
|
LDPE
|
|
1.598 in
40.6 mm
|
|
$0.0477 - $0.1825 | 8783 In stock |
Flat
|
Natural
|
LDPE
|
|
0.504 in
12.8 mm
|
||
$0.0607 - $0.1118 | 4036 In stock |
Flat
|
Blue
|
LDPE
|
|
0.799 in
20.3 mm
|
||
$0.0752 - $0.1387 | 10 In stock |
Round
|
Natural
|
LDPE
|
|
0.248 in
6.3 mm
|
||
$0.0468 - $0.0542 | 4 In stock |
Domed
|
Natural
|
LDPE
|
|
0.413 in
10.5 mm
|
||
$0.5832 - $0.6139 | 16 In stock |
Domed
|
Natural
|
LDPE
|
|
2.067 in
52.5 mm
|
||
$0.2645 - $0.4871 | 955 In stock |
Flat
|
Natural
|
LDPE
|
|
1.37 in
34.8 mm
|
||
$0.1086 - $0.2001 | Request the lead time here |
Flat
|
Natural
|
LDPE
|
|
0.807 in
20.5 mm
|
||
$0.1308 - $0.241 | 10 In stock |
Flat
|
Natural
|
LDPE
|
|
0.969 in
24.6 mm
|
||
$0.4254 - $0.4478 | 18 In stock |
Domed
|
Natural
|
LDPE
|
|
1.319 in
33.5 mm
|
||
$0.2075 - $0.793 | 10 In stock |
Flat
|
Natural
|
LDPE
|
|
1.319 in
33.5 mm
|
||
$2.2868 - $2.4072 | 9 In stock |
Domed
|
Natural
|
LDPE
|
|
4.35 in
110.5 mm
|
||
$0.7501 - $1.3818 | 550 In stock |
Flat
|
Natural
|
LDPE
|
|
1.083 in
27.5 mm
|
||
$0.1621 - $0.2984 | 8 In stock |
Round
|
Natural
|
LDPE
|
|
0.969 in
24.6 mm
|
||
$0.1015 - $0.187 | 2562 In stock |
Flat
|
Natural
|
LDPE
|
|
0.76 in
19.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue