Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
130 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
12135 $0.0304 - $0.1167 3215 In stock
Flat
Natural
LDPE
7.3 mm
$0.0927 - $0.0975 12 In stock
Domed
Natural
LDPE
18.8 mm
$0.5486 - $1.0106 477 In stock
Flat
Natural
LDPE
51.5 mm
110482 $0.7637 - $1.4068 800 In stock
Flat
Natural
LDPE
40.6 mm
$0.0371 - $0.043 11 In stock
Domed
Natural
LDPE
10.0 mm
$0.0695 - $0.0731 14 In stock
Domed
Natural
LDPE
21.0 mm
$0.0404 - $0.1546 12 In stock
Flat
Natural
LDPE
12.3 mm
$0.0477 - $0.1825 8783 In stock
Flat
Natural
LDPE
12.8 mm
$0.0994 - $0.183 62517 In stock
Flat
Yellow
LDPE
6.7 mm
$0.2683 - $0.4943 17 In stock
Flat
Yellow
LDPE
23.4 mm
$0.1168 - $0.215 81012 In stock
Flat
Yellow
LDPE
9.7 mm
$0.2315 - $0.4265 Request the lead time here
Round
Natural
LDPE
34.8 mm
$2.2868 - $2.4072 9 In stock
Domed
Natural
LDPE
110.5 mm
$3.7011 - $14.1422 11 In stock
Flat
Natural
LDPE
73.7 mm
$0.4413 - $0.8129 Request the lead time here
Flat
Yellow
LDPE
30.9 mm
$0.7126 - $1.3128 Request the lead time here
Flat
Natural
LDPE
54.1 mm
$1.3722 - $2.5279 7 In stock
Flat
Natural
LDPE
42.3 mm
$0.0342 - $0.1307 6009 In stock
Flat
Blue
LDPE
11.0 mm
$0.1155 - $0.2128 15871 In stock
Flat
Blue
LDPE
9.5 mm
$0.2851 - $0.3001 7 In stock
Domed
Natural
LDPE
27.0 mm
  • of 7
Push-In Plug - ; Fitting Diameter 7.3 mm | 0.287 in ; Fitting Height 6.0 mm | 0.236 in

12135

Price Range
$0.1167 - $0.0304

Stock Levels
3215 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    14.0 mm
Push-In Plug - ; Fitting Diameter 18.8 mm | 0.74 in ; Fitting Height 9.0 mm | 0.354 in

055018300003

Price Range
$0.0975 - $0.0927

Stock Levels
12 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    21.5 mm
Push-In Plug - ; Fitting Diameter 51.5 mm | 2.028 in ; Fitting Height 18.0 mm | 0.709 in

110484

Price Range
$1.0106 - $0.5486

Stock Levels
477 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-3/4
Push-In Plug - ; Fitting Diameter 40.6 mm | 1.598 in ; Fitting Height 15.0 mm | 0.591 in

110482

Price Range
$1.4068 - $0.7637

Stock Levels
800 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    44.0 mm
Push-In Plug - ; Fitting Diameter 10.0 mm | 0.394 in ; Fitting Height 11.2 mm | 0.441 in

055010000003

Price Range
$0.043 - $0.0371

Stock Levels
11 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    15.0 mm
Push-In Plug - ; Fitting Diameter 21.0 mm | 0.827 in ; Fitting Height 12.6 mm | 0.496 in

055021000003

Price Range
$0.0731 - $0.0695

Stock Levels
14 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    25.6 mm
Push-In Plug - ; Fitting Diameter 12.3 mm | 0.484 in ; Fitting Height 7.0 mm | 0.276 in

10906

Price Range
$0.1546 - $0.0404

Stock Levels
12 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    16.0 mm
Push-In Plug - ; Fitting Diameter 12.8 mm | 0.504 in ; Fitting Height 7.8 mm | 0.307 in

12979

Price Range
$0.1825 - $0.0477

Stock Levels
8783 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    20.0 mm
Snap Fit Plug - ; Fitting Diameter 6.7 mm | 0.264 in ; Fitting Height 6.0 mm | 0.236 in

I-5/16

Price Range
$0.183 - $0.0994

Stock Levels
62517 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/16" UNF
Snap Fit Plug - ; Fitting Diameter 23.4 mm | 0.921 in ; Fitting Height 7.4 mm | 0.291 in

I-1

Price Range
$0.4943 - $0.2683

Stock Levels
17 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1" UNF
Snap Fit Plug - ; Fitting Diameter 9.7 mm | 0.382 in ; Fitting Height 6.9 mm | 0.272 in

I-7/16

Price Range
$0.215 - $0.1168

Stock Levels
81012 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    7/16" UNF
Push-In Plug - ; Fitting Diameter 34.8 mm | 1.37 in ; Fitting Height 12.0 mm | 0.472 in

1255334

Price Range
$0.4265 - $0.2315

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    34.8 mm
Push-In Plug - ; Fitting Diameter 110.5 mm | 4.35 in ; Fitting Height 18.0 mm | 0.709 in

055110000003

Price Range
$2.4072 - $2.2868

Stock Levels
9 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    130.0 mm
Push-In Plug - ; Fitting Diameter 73.7 mm | 2.902 in ; Fitting Height 17.4 mm | 0.685 in

465696

Price Range
$14.1422 - $3.7011

Stock Levels
11 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    82.3 mm
Snap Fit Plug - ; Fitting Diameter 30.9 mm | 1.217 in ; Fitting Height 8.6 mm | 0.339 in

I-1-5/16

Price Range
$0.8129 - $0.4413

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-5/16" UNF
Push-In Plug - ; Fitting Diameter 54.1 mm | 2.13 in ; Fitting Height 18.0 mm | 0.709 in

465694

Price Range
$1.3128 - $0.7126

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    58.7 mm
Push-In Plug - ; Fitting Diameter 42.3 mm | 1.665 in ; Fitting Height 15.0 mm | 0.591 in

10122

Price Range
$2.5279 - $1.3722

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    48.0 mm
Snap Fit Plug - ; Fitting Diameter 11.0 mm | 0.433 in ; Fitting Height 7.0 mm | 0.276 in

12513

Price Range
$0.1307 - $0.0342

Stock Levels
6009 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2” x 20 UNF/JIC
Snap Fit Plug - ; Fitting Diameter 9.5 mm | 0.374 in ; Fitting Height 7.0 mm | 0.276 in

12512

Price Range
$0.2128 - $0.1155

Stock Levels
15871 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7⁄16" x 20 UNF/JIC
Push-In Plug - ; Fitting Diameter 27.0 mm | 1.063 in ; Fitting Height 15.0 mm | 0.591 in

055027200003

Price Range
$0.3001 - $0.2851

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    29.6 mm