Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View |
---|---|---|---|---|---|---|---|---|
$0.3118 - $0.5745 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.460 in
11.7 mm
|
1.775 in
45.1 mm
|
||
$0.0447 - $0.0823 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.290 in
7.4 mm
|
0.676 in
17.2 mm
|
||
$0.1853 - $0.3413 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.460 in
11.7 mm
|
1.525 in
38.7 mm
|
||
$0.0452 - $0.0832 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.290 in
7.4 mm
|
0.732 in
18.6 mm
|
||
$0.0317 - $0.0585 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.270 in
6.9 mm
|
0.380 in
9.7 mm
|
||
$0.0727 - $0.1339 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.290 in
7.4 mm
|
0.972 in
24.7 mm
|
||
$0.0741 - $0.1365 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.290 in
7.4 mm
|
0.922 in
23.4 mm
|
||
$0.1484 - $0.2734 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.340 in
8.6 mm
|
1.160 in
29.5 mm
|
||
$0.0304 - $0.0563 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.270 in
6.9 mm
|
0.437 in
11.1 mm
|
||
$0.0446 - $0.082 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.290 in
7.4 mm
|
0.610 in
15.5 mm
|
||
$0.0471 - $0.0867 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.295 in
7.5 mm
|
0.798 in
20.3 mm
|
||
$0.08 - $0.1473 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.340 in
8.6 mm
|
1.090 in
27.7 mm
|
||
$0.0487 - $0.0898 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.290 in
7.4 mm
|
0.558 in
14.2 mm
|
||
$0.1627 - $0.2997 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.340 in
8.6 mm
|
1.215 in
30.9 mm
|
||
$0.1029 - $0.1897 | 4500 In stock |
Flat
|
Yellow
|
LDPE
|
0.220 in
5.6 mm
|
0.206 in
5.2 mm
|
||
$0.0279 - $0.0514 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.235 in
6 mm
|
0.324 in
8.2 mm
|
||
$0.0293 - $0.054 | 4700 In stock |
Flat
|
Yellow
|
LDPE
|
0.290 in
7.4 mm
|
0.495 in
12.6 mm
|
||
$0.0245 - $0.0451 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
0.235 in
6 mm
|
0.262 in
6.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue