Menu Search

Flanged Barrel Plugs 2.6 mm 4.0 mm 12.0 mm LDPE - PIR Natural

This Flanged Barrel plug is a general-purpose plug that covers and seals the port apertures of tubes, pipelines, and other cylindrical openings. It features convex sides that enable a snug fit and prevent leakage or dust entry. It is quick and simple to install and remove. Natural made of LDPE.
Item code:

055002500003

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.0132
10000 + $0.0126
Standard pack: 1000

Order in multiple of 1000

Total price

$13.20

1000 x $0.0132

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Fitting Diameter 2.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us