Menu Search

Push-In Glide - Material - PE ; ; Black ; ; ;

This round tube insert is made from black LDPE and has an angled base, making it ideal for use on uneven surfaces. Ribbed to aid insertion and retention.
Item code:

497421

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.359
1000 - 4999 $0.2051
5000 + $0.1949
Standard pack: 1000

Order in multiple of 100

Total price

$35.90

100 x $0.359

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Colour Black
Metal Prongs N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us