Menu Search

Push-In Glide - Material - PA;Felt ; Base Material Felt ; Black ; Round ; ;

Felt glide made from black Polyamide (PA) with a felt base. Ideal protection for wooden floor surfaces.
Item code:

463880

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1250 - 6249 $1.5908
6250 - 31249 $1.5113
31250 + $1.4357
Standard pack: 1250

Order in multiple of 125

Total price

$1,988.50

1250 x $1.5908

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Felt
Full Material Polyamide;Felt
Colour Black
Finish Matt
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us