Menu Search

Push-In Glide - Material - PA;Steel ; Base Material Steel ; Black ; Round ; ;

Articulating glide with steel base ideal for carpeted floors. Black Polyamide (PA) body with a Nickel Plated Steel base.
Item code:

463858

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
125 - 1249 $4.2828
1250 - 6249 $2.4472
6250 + $2.3249
Standard pack: 1250

Order in multiple of 125

Total price

$535.35

125 x $4.2828

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Steel
Full Material Polyamide;Steel
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us