Menu Search

Push-In Glide - Material - PA ; Base Material PA ; Black ; Round ; ;

Articulating insert with a Polyamide (PA) base that's ideal for most surfaces. The body is also made from black PA.
Item code:

463843

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $3.6988
1000 - 4999 $2.1135
5000 + $2.0079
Standard pack: 1000

Order in multiple of 100

Total price

$369.88

100 x $3.6988

Add sample +

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polyamide
Full Material Polyamide
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us