Menu Search

Rectangular Rectangular Tube Insert 1.0 mm 1.5 mm Black LDPE - PIR

Rectangular Insert with a ribbed design. Ideal for the most popular sizes and gauges of rectangular tubes. Provides a neat finish and protects the inner part of the tube from the ingress of dirt and other contaminants.
Item code:

10451

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
125 - 1249 $0.764
1250 - 6249 $0.4366
6250 + $0.4147
Standard pack: 1250

Order in multiple of 125

Total price

$95.50

125 x $0.764

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Colour Black
Metal Prongs N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us