Menu Search

Push In Full Face Flange Protectors

In stock

Full Face Flange Protectors have a simple push-in design. Ideal for sandblasting applications.

Suitable for all wall thickness and cover raised face only.This flange protection requires no fasteners to assemble. It meets ANSI Class 150 and 2500 ratings.

  • Materials: Low-Density Polyethylene (LDPE)
  • Colours: Yellow, White and Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
33 results
Product SKUs information
Item Code Price range Availability Cylinder Diameter Fin Diameter Special Offer Outside Diameter Compatible Nominal Pipe Sizes (All) Overall Height View
$3.9444 - $4.3704 14 In stock
133.0 mm
5.000 in
$44.5886 - $49.4056 89 In stock
465.0 mm
18.000 in
$0.4287 - $0.475 243 In stock
22.0 mm
3/4 in
$7.8888 - $8.741 293 In stock
210.0 mm
8.000 in
$5.9165 - $6.5557 449 In stock
159.0 mm
6.000 in
$19.7219 - $21.8525 445 In stock
308.0 mm
12.000 in
$0.6002 - $0.665 82 In stock
29.0 mm
1.000 in
$27.4392 - $30.4034 328 In stock
358.0 mm
14.000 in
$1.5435 - $1.7101 95 In stock
69.0 mm
2-1/2 in
$33.4415 - $37.0543 631 In stock
409.0 mm
16.000 in
$1.8111 - $3.3361 119 In stock
53.0 mm
72.5 mm
180.0 mm
DN 65, 2 1/2 in
36.0 mm
$1.1832 - $2.1795 146 In stock
30.0 mm
45.5 mm
146.0 mm
DN 40, 1 1/2 in
32.0 mm
$2.3293 - $4.2909 25 In stock
110.0 mm
134.0 mm
246.0 mm
DN 125, 5 in
46.0 mm
  • of 2
Push In Full Face Flange Protector - Compatible Pipe Size, Class Pressure Rating, Fin Diameter 133.0 mm | 5.236 in

RF125NB

Price Range
$4.3704 - $3.9444

Stock Levels
14 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Fin Diameter
    133.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, Class Pressure Rating, Fin Diameter 465.0 mm | 18.307 in

RF450NB

Price Range
$49.4056 - $44.5886

Stock Levels
89 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Fin Diameter
    465.0 mm
  • Special Offer
    Clearance
Push In Full Face Flange Protector - Compatible Pipe Size, Class Pressure Rating, Fin Diameter 22.0 mm | 0.866 in

RF20NB

Price Range
$0.475 - $0.4287

Stock Levels
243 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    3/4 in
  • Fin Diameter
    22.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, Class Pressure Rating, Fin Diameter 210.0 mm | 8.268 in

RF200NB

Price Range
$8.741 - $7.8888

Stock Levels
293 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Fin Diameter
    210.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, Class Pressure Rating, Fin Diameter 159.0 mm | 6.26 in

RF150NB

Price Range
$6.5557 - $5.9165

Stock Levels
449 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Fin Diameter
    159.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, Class Pressure Rating, Fin Diameter 308.0 mm | 12.126 in

RF300NB

Price Range
$21.8525 - $19.7219

Stock Levels
445 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Fin Diameter
    308.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, Class Pressure Rating, Fin Diameter 29.0 mm | 1.142 in

RF25NB

Price Range
$0.665 - $0.6002

Stock Levels
82 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Fin Diameter
    29.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, Class Pressure Rating, Fin Diameter 358.0 mm | 14.094 in

RF350NB

Price Range
$30.4034 - $27.4392

Stock Levels
328 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Fin Diameter
    358.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, Class Pressure Rating, Fin Diameter 69.0 mm | 2.717 in

RF65NB

Price Range
$1.7101 - $1.5435

Stock Levels
95 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    2-1/2 in
  • Fin Diameter
    69.0 mm
Push In Full Face Flange Protector - Compatible Pipe Size, Class Pressure Rating, Fin Diameter 409.0 mm | 16.102 in

RF400NB

Price Range
$37.0543 - $33.4415

Stock Levels
631 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    16.000 in
  • Fin Diameter
    409.0 mm
  • Special Offer
    Clearance
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 65, 2 1/2 in; ; Yellow; LDPE

552074

Price Range
$3.3361 - $1.8111

Stock Levels
119 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    DN 65, 2 1/2 in
  • Cylinder Diameter
    53.0 mm
  • Outside Diameter
    180.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 40, 1 1/2 in; ; Yellow; LDPE

552072

Price Range
$2.1795 - $1.1832

Stock Levels
146 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    DN 40, 1 1/2 in
  • Cylinder Diameter
    30.0 mm
  • Outside Diameter
    146.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 125, 5 in; ; Yellow; LDPE

552077

Price Range
$4.2909 - $2.3293

Stock Levels
25 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    DN 125, 5 in
  • Cylinder Diameter
    110.0 mm
  • Outside Diameter
    246.0 mm