Quantity | Unit price |
---|---|
1 - 4 | $2.0598 |
5 - 24 | $1.9568 |
25 + | $1.859 |
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | 60.0 mm |
Cylinder Diameter | 85.0 mm |
Cylinder Diameter | 3.346 in |
Overall Height | 30.0 mm |
Overall Height | 1.181 in |
Fin Diameter | 160.0 mm |
Fin Diameter | 6.299 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue