Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Colour | Base Height | Compatible Hole Diameter Range | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $1.6592 - $1.7465 | 2 In stock |
|
Black
|
0.138 in
3.5 mm
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
||
| $0.1321 - $0.1464 | 3 In stock |
|
Black
|
0.201 in
5.1 mm
|
0.276 - 0.280 in
7.0 - 7.1 mm
|
0.618 in
15.7 mm
|
||
| $0.6538 - $0.7244 | 314 In stock |
|
Black
|
0.091 in
2.3 mm
|
0.177 - 0.181 in
4.5 - 4.6 mm
|
0.311 in
7.9 mm
|
||
| $0.7078 - $0.7843 | 60 In stock |
|
Black
|
0.181 in
4.6 mm
|
0.236 - 0.240 in
6.0 - 6.1 mm
|
0.528 in
13.4 mm
|
||
| POF-40022 | $0.166 - $0.1748 | 410 In stock |
|
Black
|
0.059 in
1.5 mm
|
0.146 - 0.150 in
3.7 - 3.8 mm
|
0.311 in
7.9 mm
|
|
| $0.8682 - $0.962 | 16 In stock |
|
Black
|
0.48 in
12.2 mm
|
0.374 - 0.378 in
9.5 - 9.6 mm
|
0.5 in
12.7 mm
|
||
| BIB-1 | $0.0687 - $0.0762 | 8 In stock |
|
Black
|
0.091 in
2.3 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
0.472 in
12.0 mm
|
|
| $0.1285 - $0.1424 | Request the lead time here |
|
Black
|
0.091 in
2.3 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
0.472 in
12.0 mm
|
||
| $0.38 - $0.6999 | Request the lead time here |
|
Black
|
0.319 in
8.1 mm
|
0.272 in
6.9 mm
|
|
||
| $0.038 - $0.0401 | 2008 In stock |
|
Black
|
0.098 in
2.5 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1401 - $0.1474 | Request the lead time here |
|
Black
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
||
| $0.22 - $0.4052 | 9958 In stock |
|
Black
|
0.197 in
5.0 mm
|
0.268 in
6.8 mm
|
|
||
| $0.1065 - $0.1179 | 11 In stock |
|
Black
|
0.091 in
2.3 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
0.472 in
12.0 mm
|
||
| $0.1464 - $0.1541 | Request the lead time here |
|
Black
|
0.118 in
3.0 mm
|
0.118 - 0.13 in
3.0 - 3.3 mm
|
0.315 in
8.0 mm
|
||
| $0.0911 - $0.1678 | 1006 In stock |
|
Black
|
0.079 in
2.0 mm
|
0.087 - 0.177 in
2.2 - 4.5 mm
|
|
||
| $0.0945 - $0.0995 | Request the lead time here |
|
Natural
|
0.138 in
3.5 mm
|
0.177 in
4.5 mm
|
0.354 in
9.0 mm
|
||
| $0.1157 - $0.1281 | 3696 In stock |
|
Black
|
0.165 in
4.2 mm
|
0.236 - 0.252 in
6.0 - 6.4 mm
|
0.394 in
10.0 mm
|
||
| $0.1354 - $0.2497 | 7 In stock |
|
Black
|
0.181 in
4.6 mm
|
0.228 - 0.236 in
5.8 - 6.0 mm
|
|
||
| $0.124 - $0.1373 | Request the lead time here |
|
Black
|
0.118 in
3.0 mm
|
0.197 in
5.0 mm
|
0.512 in
13.0 mm
|
||
| $0.1589 - $0.2925 | Request the lead time here |
|
Black
|
0.157 in
4.0 mm
|
0.437 - 0.524 in
11.1 - 13.3 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue