| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.186 |
| 5000 - 24999 | $0.1768 |
| 25000 + | $0.168 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter Range | 4.7 - 5.0 mm |
|---|---|
| Compatible Hole Diameter Range | 0.185 - 0.197 in |
| Base Height | 0.079 in |
| Base Height | 2.0 mm |
| Base Diameter | 0.394 in |
| Base Diameter | 10.0 mm |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue