Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
55 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
$1.4221 - $2.6196 213 In stock
Black
PVC
$0.1826 - $0.3366 16 In stock
Black
PVC
$0.4682 - $0.8626 411 In stock
Black
PVC
$0.594 - $1.0943 16 In stock
Black
PVC
$0.0789 - $0.1452 940 In stock
Black
PVC
$0.0871 - $0.1603 Request the lead time here
Black
PVC
$0.272 - $0.5009 Request the lead time here
Black
PVC
$0.1081 - $0.1991 Request the lead time here
Black
PVC
$0.2476 - $0.4559 9 In stock
Black
PVC
$0.095 - $0.1752 Request the lead time here
Black
PVC
$0.1488 - $0.2741 18 In stock
Black
PVC
$0.1614 - $0.2974 15 In stock
Black
PVC
$0.0897 - $0.3426 20 In stock
Black
PVC
$0.0752 - $0.1385 10 In stock
Black
PVC
$0.7475 - $1.3769 Request the lead time here
Black
PVC
  • of 3
Pull Tab Cap - Inside Diameter 40.8 mm | 1.606 in ; Inside Height38.0 mm | 1.496 in ; Push Fit;Pull Tab ; Black

PCWA-0408-038

Price Range
$2.6196 - $1.4221

Stock Levels
213 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 20.6 mm | 0.811 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0206-013

Price Range
$0.3366 - $0.1826

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 31.2 mm | 1.228 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0312-038

Price Range
$0.8626 - $0.4682

Stock Levels
411 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 34.9 mm | 1.374 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0349-038

Price Range
$1.0943 - $0.594

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0087-013

Price Range
$0.1452 - $0.0789

Stock Levels
940 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 9.7 mm | 0.382 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0097-025

Price Range
$0.1603 - $0.0871

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 25.1 mm | 0.988 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0251-025

Price Range
$0.5009 - $0.272

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 12.4 mm | 0.488 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0124-013

Price Range
$0.1991 - $0.1081

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 22.0 mm | 0.866 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0220-025

Price Range
$0.4559 - $0.2476

Stock Levels
9 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 9.3 mm | 0.366 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0093-025

Price Range
$0.1752 - $0.095

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 15.9 mm | 0.626 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0159-025

Price Range
$0.2741 - $0.1488

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0111-025

Price Range
$0.2974 - $0.1614

Stock Levels
15 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 3.6 mm | 0.142 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0036-013

Price Range
$0.3426 - $0.0897

Stock Levels
20 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.7 mm | 0.303 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0077-013

Price Range
$0.1385 - $0.0752

Stock Levels
10 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height38.1 mm | 1.500 in ; ; Black

DMPC1605-1-1/2A

Price Range
$1.3769 - $0.7475

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    176.7 °C