Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
$0.2377 - $0.4377 23 In stock
Black
PVC
$0.2404 - $0.4426 9 In stock
Black
PVC
$0.1445 - $0.2661 18 In stock
Black
PVC
$0.073 - $0.1345 10 In stock
Black
PVC
$0.1082 - $0.1996 Request the lead time here
Black
PVC
$0.1567 - $0.2888 15 In stock
Black
PVC
$0.1904 - $0.3508 Request the lead time here
Black
PVC
$0.2316 - $0.8852 16 In stock
Black
PVC
$0.3262 - $0.6009 Request the lead time here
Black
PVC
$0.1044 - $0.1925 9 In stock
Black
PVC
$0.0815 - $0.1502 Request the lead time here
Black
PVC
$1.2264 - $2.2591 183 In stock
Black
PVC
$0.1644 - $0.6284 7 In stock
Black
PVC
$0.3252 - $0.5992 Request the lead time here
Black
PVC
$0.7257 - $1.3368 Request the lead time here
Black
PVC
$0.1267 - $0.2336 Request the lead time here
Yellow
EVA
$0.1562 - $0.2879 Request the lead time here
Yellow
EVA
$0.0895 - $0.165 Request the lead time here
Yellow
EVA
$0.1193 - $0.2199 Request the lead time here
Yellow
EVA
  • of 3
Pull Tab Cap - Inside Diameter 17.4 mm | 0.685 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0174-025

Price Range
$0.4377 - $0.2377

Stock Levels
23 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 22.0 mm | 0.866 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0220-025

Price Range
$0.4426 - $0.2404

Stock Levels
9 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 15.9 mm | 0.626 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0159-025

Price Range
$0.2661 - $0.1445

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.7 mm | 0.303 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0077-013

Price Range
$0.1345 - $0.073

Stock Levels
10 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 10.8 mm | 0.425 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0108-025

Price Range
$0.1996 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0111-025

Price Range
$0.2888 - $0.1567

Stock Levels
15 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 16.3 mm | 0.642 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0163-013

Price Range
$0.3508 - $0.1904

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 18.8 mm | 0.74 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0188-025

Price Range
$0.8852 - $0.2316

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 26.9 mm | 1.059 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0269-025

Price Range
$0.6009 - $0.3262

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 4.8 mm | 0.189 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0048-013

Price Range
$0.1925 - $0.1044

Stock Levels
9 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 9.7 mm | 0.382 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0097-013

Price Range
$0.1502 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 50.8 mm | 2 in ; Inside Height50.0 mm | 1.969 in ; ; Black

PCWA-0508-050

Price Range
$2.2591 - $1.2264

Stock Levels
183 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 14.3 mm | 0.563 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0143-025

Price Range
$0.6284 - $0.1644

Stock Levels
7 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 24.6 mm | 0.969 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0246-025

Price Range
$0.5992 - $0.3252

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height38.1 mm | 1.500 in ; ; Black

DMPC1605-1-1/2A

Price Range
$1.3368 - $0.7257

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    176.7 °C
Pull Tab Cap - Inside Diameter 20.0 mm | 0.787 in ; Inside Height20.0 mm | 0.787 in ; ; Yellow

1470796

Price Range
$0.2336 - $0.1267

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Colour
    Yellow
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 20.0 mm | 0.787 in ; Inside Height30.0 mm | 1.181 in ; ; Yellow

1470797

Price Range
$0.2879 - $0.1562

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Colour
    Yellow
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 14.0 mm | 0.551 in ; Inside Height20.0 mm | 0.787 in ; ; Yellow

1470792

Price Range
$0.165 - $0.0895

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Colour
    Yellow
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 16.0 mm | 0.63 in ; Inside Height20.0 mm | 0.787 in ; ; Yellow

1470794

Price Range
$0.2199 - $0.1193

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Colour
    Yellow
  • Maximum Temperature
    200 °C