Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
55 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
$1.2264 - $2.2591 183 In stock
Black
PVC
$0.1644 - $0.6284 7 In stock
Black
PVC
$0.2013 - $0.371 19 In stock
Black
PVC
$0.4546 - $0.8374 411 In stock
Black
PVC
$0.1445 - $0.2661 18 In stock
Black
PVC
$0.2316 - $0.8852 16 In stock
Black
PVC
$0.3262 - $0.6009 Request the lead time here
Black
PVC
$0.1095 - $0.2017 Request the lead time here
Black
PVC
$0.1205 - $0.222 Request the lead time here
Black
PVC
$0.6506 - $1.1985 18 In stock
Black
PVC
$0.3252 - $0.5992 Request the lead time here
Black
PVC
$0.1773 - $0.3268 16 In stock
Black
PVC
$0.0766 - $0.141 940 In stock
Black
PVC
$1.0118 - $1.8638 16 In stock
Black
PVC
$1.3807 - $2.5433 213 In stock
Black
PVC
$0.0922 - $0.1701 Request the lead time here
Black
PVC
$0.0714 - $0.1316 Request the lead time here
Black
PVC
$0.5767 - $1.0624 16 In stock
Black
PVC
$0.1082 - $0.1994 Request the lead time here
Black
PVC
$0.2222 - $0.4094 65 In stock
Black
PVC
  • of 3
Pull Tab Cap - Inside Diameter 50.8 mm | 2 in ; Inside Height50.0 mm | 1.969 in ; ; Black

PCWA-0508-050

Price Range
$2.2591 - $1.2264

Stock Levels
183 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 14.3 mm | 0.563 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0143-025

Price Range
$0.6284 - $0.1644

Stock Levels
7 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 15.3 mm | 0.602 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0153-025

Price Range
$0.371 - $0.2013

Stock Levels
19 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 31.2 mm | 1.228 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0312-038

Price Range
$0.8374 - $0.4546

Stock Levels
411 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 15.9 mm | 0.626 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0159-025

Price Range
$0.2661 - $0.1445

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 18.8 mm | 0.74 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0188-025

Price Range
$0.8852 - $0.2316

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 26.9 mm | 1.059 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0269-025

Price Range
$0.6009 - $0.3262

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0111-013

Price Range
$0.2017 - $0.1095

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.5 mm | 0.295 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0075-025

Price Range
$0.222 - $0.1205

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 38.1 mm | 1.5 in ; Inside Height50.0 mm | 1.969 in ; ; Black

PCWA-0381-050

Price Range
$1.1985 - $0.6506

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 24.6 mm | 0.969 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0246-025

Price Range
$0.5992 - $0.3252

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 20.6 mm | 0.811 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0206-013

Price Range
$0.3268 - $0.1773

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0087-013

Price Range
$0.141 - $0.0766

Stock Levels
940 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 44.5 mm | 1.752 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0445-038

Price Range
$1.8638 - $1.0118

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 40.8 mm | 1.606 in ; Inside Height38.0 mm | 1.496 in ; Push Fit;Pull Tab ; Black

PCWA-0408-038

Price Range
$2.5433 - $1.3807

Stock Levels
213 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 9.3 mm | 0.366 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0093-025

Price Range
$0.1701 - $0.0922

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 5.3 mm | 0.209 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0053-013

Price Range
$0.1316 - $0.0714

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 34.9 mm | 1.374 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0349-038

Price Range
$1.0624 - $0.5767

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 10.8 mm | 0.425 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0108-013

Price Range
$0.1994 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0238-025

Price Range
$0.4094 - $0.2222

Stock Levels
65 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C