Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
$0.234 - $0.4311 Request the lead time here
Black
PVC
$0.1763 - $0.3248 1508 In stock
Black
PVC
$0.1074 - $0.1979 4508 In stock
Black
PVC
$0.1584 - $0.2917 Request the lead time here
Black
PVC
$0.1609 - $0.1784 Request the lead time here
Black
PVC
$0.1095 - $0.2017 Request the lead time here
Black
PVC
$0.1044 - $0.1925 9 In stock
Black
PVC
$0.2404 - $0.4426 9 In stock
Black
PVC
$0.1377 - $0.2537 Request the lead time here
Black
PVC
$0.0871 - $0.3326 20 In stock
Black
PVC
$0.073 - $0.1345 10 In stock
Black
PVC
$0.1567 - $0.2888 15 In stock
Black
PVC
$0.3262 - $0.6009 Request the lead time here
Black
PVC
$0.1095 - $0.2017 Request the lead time here
Black
PVC
$0.1644 - $0.6284 7 In stock
Black
PVC
$0.3252 - $0.5992 Request the lead time here
Black
PVC
$0.2292 - $0.4223 Request the lead time here
Black
PVC
$0.5767 - $1.0624 54 In stock
Black
PVC
$1.3807 - $2.5433 213 In stock
Black
PVC
$0.1082 - $0.1994 Request the lead time here
Black
PVC
  • of 3
Pull Tab Cap - Inside Diameter 17.4 mm | 0.685 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0174-013

Price Range
$0.4311 - $0.234

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 20.0 mm | 0.787 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0200-025

Price Range
$0.3248 - $0.1763

Stock Levels
1508 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 6.1 mm | 0.24 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0061-013

Price Range
$0.1979 - $0.1074

Stock Levels
4508 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 20.0 mm | 0.787 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0200-013

Price Range
$0.2917 - $0.1584

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 11.9 mm | 0.469 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0119-025

Price Range
$0.1784 - $0.1609

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.5 mm | 0.295 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0075-013

Price Range
$0.2017 - $0.1095

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 4.8 mm | 0.189 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0048-013

Price Range
$0.1925 - $0.1044

Stock Levels
9 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 22.0 mm | 0.866 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0220-025

Price Range
$0.4426 - $0.2404

Stock Levels
9 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 13.2 mm | 0.52 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0132-025

Price Range
$0.2537 - $0.1377

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 3.6 mm | 0.142 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0036-013

Price Range
$0.3326 - $0.0871

Stock Levels
20 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.7 mm | 0.303 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0077-013

Price Range
$0.1345 - $0.073

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0111-025

Price Range
$0.2888 - $0.1567

Stock Levels
15 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 26.9 mm | 1.059 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0269-025

Price Range
$0.6009 - $0.3262

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0111-013

Price Range
$0.2017 - $0.1095

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 14.3 mm | 0.563 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0143-025

Price Range
$0.6284 - $0.1644

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 24.6 mm | 0.969 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0246-025

Price Range
$0.5992 - $0.3252

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 16.3 mm | 0.642 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0163-025

Price Range
$0.4223 - $0.2292

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 34.9 mm | 1.374 in ; Inside Height25.0 mm | 0.984 in ; Push Fit;Pull Tab ; Black

PCWA-0349-025

Price Range
$1.0624 - $0.5767

Stock Levels
54 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 40.8 mm | 1.606 in ; Inside Height38.0 mm | 1.496 in ; Push Fit;Pull Tab ; Black

PCWA-0408-038

Price Range
$2.5433 - $1.3807

Stock Levels
213 In stock
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 10.8 mm | 0.425 in ; Inside Height13.0 mm | 0.512 in ; Push Fit;Pull Tab ; Black

PCWA-0108-013

Price Range
$0.1994 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit;Pull Tab
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C