Menu Search

Pull Handles - Tubular Bridge Handles

In production

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type View
$27.6292 - $30.6141 Request the lead time here
M8
200.0 mm
Steel
Female
$60.3189 - $66.8354 Request the lead time here
M8
200.0 mm
Stainless Steel
Female
Request the lead time here
M8
Stainless Steel
Threaded Female
$38.2246 - $42.3542 Request the lead time here
M8
350.0 mm
Steel
Female
Request the lead time here
M8
Stainless Steel
Threaded Female
$35.2267 - $39.0324 Request the lead time here
M8
300.0 mm
Steel
Female
$42.7421 - $47.3597 Request the lead time here
M8
400.0 mm
Steel
Female
$30.9968 - $34.3454 Request the lead time here
M8
Steel
Female
  • of 4
Pull Handle 200.0 mm M8 Steel

4846170200E

Price Range
$30.6141 - $27.6292

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
Pull Handle 200.0 mm M8 Stainless Steel

4844070200E

Price Range
$66.8354 - $60.3189

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
Pull Handle 300.0 mm M8 Stainless Steel

4844070300E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Pull Handle 350.0 mm M8 Steel

4846170350E

Price Range
$42.3542 - $38.2246

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
Pull Handle - Mounting Hole Distance - 400.0 mm | 15.748 in; M8; Stainless Steel; Natural

4844070400E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Pull Handle 300.0 mm M8 Steel

4846170300E

Price Range
$39.0324 - $35.2267

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
Pull Handle 400.0 mm M8 Steel

4846170400E

Price Range
$47.3597 - $42.7421

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    400.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
Pull Handle 250.0 mm M8 Steel

4846170250E

Price Range
$34.3454 - $30.9968

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
  • Handle Material
    Steel