| Quantity | Unit price |
|---|---|
| 1 - 4 | $83.5796 |
| 5 - 24 | $79.4006 |
| 25 + | $75.4306 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Thread Length | 15.0 mm |
| Thread Length | 0.591 in |
| Tube Diameter | 1.102 in |
| Tube Diameter | 28.0 mm |
| Finish | Anodised |
| Mount Type | Back Mount |
| Commodity Code | 7326909890 |
| Handle Material | Aluminium |
| Handle Style | Round Bar |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue