Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1 - 4 | $75.4803 |
| 5 - 24 | $71.7063 |
| 25 + | $68.121 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Base Width | 25.0 mm |
| Base Width | 0.984 in |
| Mounting Hole Distance | 350.0 mm |
| Mounting Hole Distance | 13.78 in |
| Overall Height | 66.0 mm |
| Overall Height | 2.598 in |
| Overall Length | 350.0 mm |
| Overall Length | 13.78 in |
| Thread Length | 15.0 mm |
| Thread Length | 0.591 in |
| Tube Diameter | 28.0 mm |
| Tube Diameter | 1.102 in |
| Finish | Plastic Coated |
| Handle Material | Aluminium |
| Handle Shape | Round Bar |
| Mount Type | Threaded |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue