| Quantity | Unit price |
|---|---|
| 2 - 9 | $115.0088 |
| 10 - 49 | $109.2583 |
| 50 + | $103.7954 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Handle Material | Stainless Steel |
| Handle Shape | U |
| Handle Style | Oval Bar |
| Mount Type | Threaded Stud |
| Overall Height | 2.008 in |
| Overall Height | 51.0 mm |
| Overall Width | 20.0 mm |
| Overall Width | 0.787 in |
| Thread Length | 0.531 in |
| Thread Length | 13.5 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue