Quantity | Unit price |
---|---|
10 - 199 | $2.1442 |
200 - 999 | $2.037 |
1000 + | $1.9352 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Hole Diameter | 8.5 mm |
---|---|
Mounting Hole Diameter | 0.335 in |
Mounting Hole Distance | 132.0 mm |
Mounting Hole Distance | 5.197 in |
Handle Shape | Bridge |
Overall Height | 45.0 mm |
Overall Height | 1.772 in |
Overall Length | 150.0 mm |
Overall Length | 5.906 in |
Thread Size | Non Threaded |
Colour | Black |
Finish | No Finish |
Handle Colour | Black |
Handle Material | PA |
Handle Style | Rectangular Bar |
Material | PA |
Mount Type | Screw Mount |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue