The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| $93.5619 - $103.6696 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $48.2499 - $53.4624 | Request the lead time here |
Non Threaded
|
5.118 in
130.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $57.5157 - $63.7293 | Request the lead time here |
Non Threaded
|
8.268 in
210.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $49.1681 - $54.4799 | Request the lead time here |
M6 x 12
|
|
|
|
|
||
| $125.0897 - $138.6035 | Request the lead time here |
M8 x 14
|
|
|
|
|
||
| $12.7142 - $23.421 | Request the lead time here |
M5
|
|
|
|
|
||
| $21.535 - $23.8615 | Request the lead time here |
Non Threaded
|
39.37 in
1000.0 mm
|
Aluminium
|
Non Threaded
|
|
||
| $129.7896 - $143.8111 | Request the lead time here |
M6
|
5.906 in
150.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $70.1496 - $129.223 | Request the lead time here |
M8 x 14
|
|
|
|
|
||
| $97.6133 - $108.1588 | Request the lead time here |
M5
|
4.724 in
120.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $53.9125 - $99.3124 | Request the lead time here |
M6 x 12
|
|
|
|
|
||
| $160.8233 - $178.1976 | Request the lead time here |
M5
|
13.78 in
350.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $90.1417 - $99.88 | 1 In stock |
M8
|
9.843 in
250.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $103.6836 - $114.8849 | Request the lead time here |
M5
|
5.906 in
150.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $119.9077 - $132.8617 | Request the lead time here |
M6
|
4.724 in
120.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| 463328 | $98.3074 - $108.9279 | Request the lead time here |
M8
|
13.78 in
350.0 mm
|
Aluminium
|
Threaded Insert
|
|
|
| $42.5738 - $47.1732 | Request the lead time here |
Non Threaded
|
6.772 in
172.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $37.6657 - $41.7349 | Request the lead time here |
Non Threaded
|
4.409 in
112.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $50.8489 - $56.3421 | Request the lead time here |
M8
|
6.299 in
160.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $80.2282 - $88.8955 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue