Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| $3.9028 - $7.1894 | Request the lead time here |
M4
|
2.52 in
64.0 mm
|
Die Cast Zinc Alloy
|
Screw Mount
|
Rear Installation
|
||
| $4.1358 - $4.5826 | Request the lead time here |
M6
|
3.425 in
87.0 mm
|
Zinc Alloy
|
Screw Mount
|
|
||
| $31.0856 - $34.4439 | Request the lead time here |
|
|
|
|
|
||
| $50.9619 - $56.4674 | Request the lead time here |
M6
|
9.252 in
235.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $41.2439 - $45.6998 | Request the lead time here |
M6
|
7.087 in
180.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $34.3557 - $38.0674 | Request the lead time here |
M6
|
5.039 in
128.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $47.4817 - $52.6114 | Request the lead time here |
M6
|
7.874 in
200.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $45.8769 - $50.8332 | Request the lead time here |
M8
|
4.606 in
117.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $33.6709 - $37.3085 | Request the lead time here |
M6
|
4.409 in
112.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $46.894 - $51.96 | Request the lead time here |
M8
|
5.039 in
128.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $34.0134 - $37.6879 | Request the lead time here |
M6
|
4.606 in
117.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $46.781 - $51.8348 | Request the lead time here |
M8
|
4.921 in
125.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $46.5549 - $51.5844 | Request the lead time here |
M8
|
4.724 in
120.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $35.3831 - $39.2055 | Request the lead time here |
M6
|
4.724 in
120.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $32.7578 - $36.2967 | 10 In stock |
M6
|
3.937 in
100.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $44.8599 - $49.7063 | Request the lead time here |
M8
|
4.409 in
112.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $38.3506 - $42.4938 | Request the lead time here |
M6
|
6.299 in
160.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $80.2282 - $88.8955 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $60.9057 - $67.4854 | Request the lead time here |
M8
|
7.559 in
192.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $38.758 - $42.9452 | Request the lead time here |
Non Threaded
|
4.882 in
124.0 mm
|
Aluminium
|
Front Mount