Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| $49.8787 - $55.2671 | Request the lead time here |
Non Threaded
|
5.276 in
134.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $50.8489 - $56.3421 | Request the lead time here |
M8
|
6.299 in
160.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $80.2282 - $88.8955 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $42.5738 - $47.1732 | Request the lead time here |
Non Threaded
|
6.772 in
172.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $50.5634 - $56.0261 | Request the lead time here |
Non Threaded
|
5.748 in
146.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $60.9057 - $67.4854 | Request the lead time here |
M8
|
7.559 in
192.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $38.758 - $42.9452 | Request the lead time here |
Non Threaded
|
4.882 in
124.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $55.7077 - $61.726 | Request the lead time here |
Non Threaded
|
7.598 in
193.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $38.9841 - $43.1957 | Request the lead time here |
Non Threaded
|
5.197 in
132.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $143.8457 - $159.3859 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
Aluminium
|
Back
|
Threaded Insert
|
||
| $37.6657 - $41.7349 | Request the lead time here |
Non Threaded
|
4.409 in
112.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $45.8769 - $50.8332 | Request the lead time here |
M8
|
4.606 in
117.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $34.3557 - $38.0674 | Request the lead time here |
M6
|
5.039 in
128.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $47.4817 - $52.6114 | Request the lead time here |
M6
|
7.874 in
200.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $44.8599 - $49.7063 | Request the lead time here |
M8
|
4.409 in
112.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $34.0134 - $37.6879 | Request the lead time here |
M6
|
4.606 in
117.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $46.781 - $51.8348 | Request the lead time here |
M8
|
4.921 in
125.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $33.6709 - $37.3085 | Request the lead time here |
M6
|
4.409 in
112.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $46.894 - $51.96 | Request the lead time here |
M8
|
5.039 in
128.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $35.3831 - $39.2055 | Request the lead time here |
M6
|
4.724 in
120.0 mm
|
Aluminium
|
Rear Mount