Menu Search

Metal One-Piece Pull Handles - Thread Size - M4 ; Mounting Hole Distance - 90.0 mm | 3.543 in ; Stainless Steel

Pull Handle with a one-piece design. Provides strong and reliable rear mounting with a neat finished appearance.
Item code:

20044541

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call customer service at 1800 377 111 or email sales@essentracomponents.com.au
Standard pack: 100

Order in multiple of 100

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Material Stainless Steel
Handle Style Pull
Mount Type Threaded Hole
Thread Size M4

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us