| Quantity | Unit price |
|---|---|
| 1 - 4 | $16.0479 |
| 5 - 24 | $15.2455 |
| 25 + | $14.4832 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Grip Height | 26.0 mm |
|---|---|
| Grip Height | 26.0 mm |
| Overall Length | 114.0 mm |
| Overall Length | 4.488 in |
| Overall Height | 1.299 in |
| Overall Height | 33.0 mm |
| Handle Type | Guard Wing Handle |
| Handle Shape | U |
| Mount Type | Screw Fix |
| Handle Colour | Grey |
| Handle Finish | Matt |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue