Menu Search

Precision Adjusters - Tilt Head

In production

These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.

They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.

Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.

  • Once adjusted, it retains its position, ensuring steadiness during operation.
  • Designed for applications with limited space.
  • Used in electronics, robotics, machine tools, and medical equipment.
Material: Steel, Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
119 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material d2 d3 h1 View
$233.5514 - $258.7828 Request the lead time here
27.0
M5
25.0
Steel
5.5
M15x1.0
31.0
$274.1559 - $303.7738 Request the lead time here
41.0
M10
45.0
Steel
11.0
M30x1.5
48.0
$247.0608 - $273.7516 Request the lead time here
22.0
M4
25.0
Stainless Steel
4.5
M15x1.0
26.0
$247.0608 - $273.7516 Request the lead time here
22.0
M5
25.0
Stainless Steel
5.5
M15x1.0
26.0
$246.7555 - $273.4134 Request the lead time here
32.0
M10
32.0
Steel
11.0
M20x1.0
37.0
$246.7555 - $273.4134 Request the lead time here
32.0
M8
32.0
Steel
9.0
M20x1.0
37.0
$233.5514 - $258.7828 Request the lead time here
27.0
M4
25.0
Steel
4.5
M15x1.0
31.0
$246.7555 - $273.4134 Request the lead time here
32.0
M6
32.0
Steel
6.6
M20x1.0
37.0
$233.5514 - $258.7828 Request the lead time here
27.0
M6
25.0
Steel
6.6
M15x1.0
31.0
$320.7899 - $355.4457 Request the lead time here
53.0
M24
58.0
Steel
26.0
M40x1.5
62.0
$309.4175 - $342.8449 Request the lead time here
27.0
M4
25.0
Stainless Steel
4.5
M15x1.0
31.0
Request the lead time here
32.0
M6
32.0
Stainless Steel
6.6
M20x1.0
37.0
Request the lead time here
32.0
M8
32.0
Stainless Steel
9.0
M20x1.0
37.0
$367.2712 - $406.9486 Request the lead time here
53.0
M24
58.0
Stainless Steel
26.0
M40x1.5
62.0
$320.7899 - $355.4457 Request the lead time here
53.0
M16
58.0
Steel
17.5
M40x1.5
62.0
$320.7899 - $355.4457 Request the lead time here
53.0
M20
58.0
Steel
22.0
M40x1.5
62.0
$417.7213 - $462.8491 Request the lead time here
27.0
M6
25.0
Stainless Steel
6.6
M15x1.0
31.0
$361.4705 - $400.5213 Request the lead time here
41.0
M12
45.0
Stainless Steel
13.5
M30x1.5
48.0
$270.0344 - $299.2071 Request the lead time here
44.0
M20
58.0
Steel
22.0
M40x1.5
53.0
$203.0981 - $225.0395 Request the lead time here
50.0
M6
25.0
Steel
6.6
M15x1.0
35.0
  • of 6
Precision Adjuster M5 25.0 31.0 Steel

20199968

Price Range
$258.7828 - $233.5514

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M10 45.0 48.0 Steel

20200015

Price Range
$303.7738 - $274.1559

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    48.0
  • h2
    41.0
  • d1
    45.0
  • d2
    11.0
Precision Adjuster M4 25.0 26.0 Stainless Steel

20199937

Price Range
$273.7516 - $247.0608

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M5 25.0 26.0 Stainless Steel

20199944

Price Range
$273.7516 - $247.0608

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M10 32.0 37.0 Steel

20200008

Price Range
$273.4134 - $246.7555

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    11.0
Precision Adjuster M8 32.0 37.0 Steel

20199999

Price Range
$273.4134 - $246.7555

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    9.0
Precision Adjuster M4 25.0 31.0 Steel

20199951

Price Range
$258.7828 - $233.5514

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M6 32.0 37.0 Steel

20199982

Price Range
$273.4134 - $246.7555

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    6.6
Precision Adjuster M6 25.0 31.0 Steel

20199975

Price Range
$258.7828 - $233.5514

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    6.6
Precision Adjuster M24 58.0 62.0 Steel

20200060

Price Range
$355.4457 - $320.7899

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    62.0
  • h2
    53.0
  • d1
    58.0
  • d2
    26.0
Precision Adjuster M4 25.0 31.0 Stainless Steel

20200107

Price Range
$342.8449 - $309.4175

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M6 32.0 37.0 Stainless Steel

20200138


Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    6.6
Precision Adjuster M8 32.0 37.0 Stainless Steel

20200145


Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    9.0
Precision Adjuster M24 58.0 62.0 Stainless Steel

20200213

Price Range
$406.9486 - $367.2712

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    62.0
  • h2
    53.0
  • d1
    58.0
  • d2
    26.0
Precision Adjuster M16 58.0 62.0 Steel

20200046

Price Range
$355.4457 - $320.7899

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    62.0
  • h2
    53.0
  • d1
    58.0
  • d2
    17.5
Precision Adjuster M20 58.0 62.0 Steel

20200053

Price Range
$355.4457 - $320.7899

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    62.0
  • h2
    53.0
  • d1
    58.0
  • d2
    22.0
Precision Adjuster M6 25.0 31.0 Stainless Steel

20200121

Price Range
$462.8491 - $417.7213

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    6.6
Precision Adjuster M12 45.0 48.0 Stainless Steel

20200176

Price Range
$400.5213 - $361.4705

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M12
  • h1
    48.0
  • h2
    41.0
  • d1
    45.0
  • d2
    13.5
Precision Adjuster M20 58.0 53.0 Steel

20200510

Price Range
$299.2071 - $270.0344

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    53.0
  • h2
    44.0
  • d1
    58.0
  • d2
    22.0
Precision Adjuster M6 25.0 35.0 Steel

20200817

Price Range
$225.0395 - $203.0981

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    35.0
  • h2
    50.0
  • d1
    25.0
  • d2
    6.6