Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1 - 4 | $37.6296 |
| 5 - 24 | $35.7481 |
| 25 + | $33.9607 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.984 in |
|---|---|
| Overall Height | 25.0 mm |
| Maximum Operating Temperature | 220 °C |
| Maximum Operating Temperature | 428 °F |
| Thread Size | M6 |
| Overall Diameter | 27.0 mm |
| Overall Diameter | 1.063 in |
| Pull Force | 6.0 kg |
| Pull Force | 6.0 kg |
| Magnet Material | Alnico 5 |
| Shape | Cylindrical |
| Coating | Uncoated |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue