Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Polyamide |
---|---|
Handle Type | Keyed Handle |
Material | PA |
Grip Range | 18.5 mm |
Grip Range | 0.728 in |
Maximum Grip | 18.5 mm |
Maximum Grip | 0.728 in |
Mounting Hole Length | 20.2 mm |
Mounting Hole Length | 0.795 in |
Mounting Hole Width | 22.2 mm |
Mounting Hole Width | 0.874 in |
Key Type | 5.0 mm Double Bit Key |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue