Menu Search

Pitbull Wear Plate M10 Aluminium

This Pitbull Wear Plate is designed to protect clamps from wear and tear. It is ideal for reducing wear, increasing component life, and guaranteeing smooth operation in temperatures ranging from -30°C to +80°C. Used with clamps of M10 thread size.
Item code:

20266189

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $77.9604
5 - 24 $74.0624
25 + $70.3593
Standard pack: 1

Order in multiple of 1

Total price

$77.96

1 x $77.9604

Specifications

Imperial
Metric
SKU attributes
Screw Thread Size M10
Qty/pack 4.0
For Use With 20266677; 20266684; 20266714
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us