Menu Search

Pitbull Wear Plate M2.5 Aluminium

This Pitbull Wear Plate is designed to protect clamps from wear and tear. It is ideal for reducing wear, increasing component life, and guaranteeing smooth operation in temperatures ranging from -30°C to +80°C. Used with clamps of M2,5 thread size.
Item code:

20266158

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $139.8061
5 - 24 $132.8158
25 + $126.175
Standard pack: 1

Order in multiple of 1

Total price

$139.81

1 x $139.8061

Specifications

Imperial
Metric
SKU attributes
Screw Thread Size M2.5
Qty/pack 8.0
For Use With 20266585; 20266592; 20266608
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us