These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2606 - $0.2888 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1.126 in
28.6 mm
|
||
| $0.3044 - $0.3373 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.252 in
6.4 mm
|
||
| $0.2652 - $0.2938 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1.252 in
31.8 mm
|
||
| $0.2404 - $0.2663 | 20 In stock |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.311 in
7.9 mm
|
||
| $0.2483 - $0.275 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.626 in
15.9 mm
|
||
| $0.2461 - $0.2726 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.563 in
14.3 mm
|
||
| $0.2528 - $0.2801 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.874 in
22.2 mm
|
||
| $0.2516 - $0.2788 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.752 in
19.1 mm
|
||
| $0.2528 - $0.2801 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.811 in
20.6 mm
|
||
| $0.2696 - $0.2988 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1.5 in
38.1 mm
|
||
| $0.237 - $0.2625 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.189 in
4.8 mm
|
||
| $0.2516 - $0.2788 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.689 in
17.5 mm
|
||
| $0.2461 - $0.2726 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.5 in
12.7 mm
|
||
| $0.1155 - $0.1215 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1.374 in
34.9 mm
|
||
| $0.1102 - $0.116 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.626 in
15.9 mm
|
||
| $0.1004 - $0.1057 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.252 in
6.4 mm
|
||
| $0.2585 - $0.2864 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1 in
25.4 mm
|
||
| $0.1016 - $0.1069 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.126 in
3.2 mm
|
||
| $0.1081 - $0.1137 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.811 in
20.6 mm
|
||
| $0.1112 - $0.1171 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1.5 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue