Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.4751 |
| 5000 + | $0.4515 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Locking Two Prong Fix |
| Hole B Fix Type | Over Vertical Tab Fix |
| Material | PA |
| Body Diameter | 0.354 in |
| Body Diameter | 9.0 mm |
| Hole Diameter A | 0.165 in |
| Hole Diameter A | 4.2 mm |
| Hole Diameter B | 0.118 in |
| Hole Diameter B | 3.0 mm |
| Locking Head Height A | 0.165 in |
| Locking Head Height A | 4.2 mm |
| Maximum Panel Thickness A | 0.063 in |
| Maximum Panel Thickness A | 1.6 mm |
| Spacer Length | 30.0 mm |
| Spacer Length | 1.181 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue