| Quantity | Unit price |
|---|---|
| 500 - 2499 | $0.393 |
| 2500 + | $0.3733 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Male Thread Fix |
| Material | Nylon 6/6 |
| Distance Across Flats | 0.236 in |
| Distance Across Flats | 6.0 mm |
| Hole Diameter A | 3.0 mm |
| Hole Diameter A | 0.118 in |
| Maximum Panel Thickness A | 1.6 mm |
| Maximum Panel Thickness A | 0.063 in |
| Spacer Length | 0.787 in |
| Spacer Length | 20.0 mm |
| Thread Length | 0.236 in |
| Thread Length | 6.0 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue